The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9114WICRSUH | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 40700 N9150 lbf | N/A 50300 N11300 lbf | N/A STEEL |
N/A
|
| 3MV9114WICRSUH | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 38800 N8730 lbf | N/A 47600 N10700 lbf | N/A STEEL |
N/A
|
| 2MVC9114WICRSUH | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 36220 N8144 lbf | N/A 50300 N11300 lbf | N/A Ceramic |
N/A
|
| 3MVC9114WICRSUH | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 34530 N7770 lbf | N/A 47600 N10700 lbf | N/A Ceramic |
N/A
|
| 2MM9114WICRDUH | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 40700 N9150 lbf | N/A 50300 N11300 lbf | N/A STEEL |
N/A
|
| 2MMC9114WICRDUH | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 36220 N8144 lbf | N/A 50300 N11300 lbf | N/A Ceramic |
N/A
|
| 3MM9114WICRDUH | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 38800 N8730 lbf | N/A 47600 N10700 lbf | N/A STEEL |
N/A
|
| 3MMC9114WICRDUH | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 34530 N7770 lbf | N/A 47600 N10700 lbf | N/A Ceramic |
N/A
|
| 2MV9114WICRDUH | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 40700 N9150 lbf | N/A 50300 N11300 lbf | N/A STEEL |
N/A
|
| 3MV9114WICRDUH | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 38800 N8730 lbf | N/A 47600 N10700 lbf | N/A STEEL |
N/A
|
| 2MVC9114WICRDUH | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 36220 N8144 lbf | N/A 50300 N11300 lbf | N/A Ceramic |
N/A
|
| 3MVC9114WICRDUH | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 34530 N7770 lbf | N/A 47600 N10700 lbf | N/A Ceramic |
N/A
|
| 2MM9114WICRTUH | N/A Triplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 40700 N9150 lbf | N/A 50300 N11300 lbf | N/A STEEL |
N/A
|
| 2MMC9114WICRTUH | N/A Triplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 36220 N8144 lbf | N/A 50300 N11300 lbf | N/A Ceramic |
N/A
|
| 3MM9114WICRTUH | N/A Triplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 38800 N8730 lbf | N/A 47600 N10700 lbf | N/A STEEL |
N/A
|
| 3MMC9114WICRTUH | N/A Triplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 34530 N7770 lbf | N/A 47600 N10700 lbf | N/A Ceramic |
N/A
|
| 2MV9114WICRTUH | N/A Triplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 40700 N9150 lbf | N/A 50300 N11300 lbf | N/A STEEL |
N/A
|
| 3MV9114WICRTUH | N/A Triplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 38800 N8730 lbf | N/A 47600 N10700 lbf | N/A STEEL |
N/A
|
| 2MVC9114WICRTUH | N/A Triplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 36220 N8144 lbf | N/A 50300 N11300 lbf | N/A Ceramic |
N/A
|
| 3MVC9114WICRTUH | N/A Triplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 34530 N7770 lbf | N/A 47600 N10700 lbf | N/A Ceramic |
N/A
|
| 2MM9114WICRQUH | N/A Quadruplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 40700 N9150 lbf | N/A 50300 N11300 lbf | N/A STEEL |
N/A
|
| 2MMC9114WICRQUH | N/A Quadruplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 36220 N8144 lbf | N/A 50300 N11300 lbf | N/A Ceramic |
N/A
|
| 3MM9114WICRQUH | N/A Quadruplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 38800 N8730 lbf | N/A 47600 N10700 lbf | N/A STEEL |
N/A
|
| 3MMC9114WICRQUH | N/A Quadruplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 34530 N7770 lbf | N/A 47600 N10700 lbf | N/A Ceramic |
N/A
|
| 2MV9114WICRQUH | N/A Quadruplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 40700 N9150 lbf | N/A 50300 N11300 lbf | N/A STEEL |
N/A
|