Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 216 217 218 219 220 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MVC9114WICRTUM N/A Triplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 36220 N8144 lbf N/A 50300 N11300 lbf N/A Ceramic N/A
3MVC9114WICRTUM N/A Triplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 34530 N7770 lbf N/A 47600 N10700 lbf N/A Ceramic N/A
2MM9114WICRQUM N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 40700 N9150 lbf N/A 50300 N11300 lbf N/A STEEL N/A
2MMC9114WICRQUM N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 36220 N8144 lbf N/A 50300 N11300 lbf N/A Ceramic N/A
3MM9114WICRQUM N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 38800 N8730 lbf N/A 47600 N10700 lbf N/A STEEL N/A
3MMC9114WICRQUM N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 34530 N7770 lbf N/A 47600 N10700 lbf N/A Ceramic N/A
2MV9114WICRQUM N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 40700 N9150 lbf N/A 50300 N11300 lbf N/A STEEL N/A
3MV9114WICRQUM N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 38800 N8730 lbf N/A 47600 N10700 lbf N/A STEEL N/A
2MVC9114WICRQUM N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 36220 N8144 lbf N/A 50300 N11300 lbf N/A Ceramic N/A
3MVC9114WICRQUM N/A Quadruplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 34530 N7770 lbf N/A 47600 N10700 lbf N/A Ceramic N/A
2MM9114WICRSUL N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 40700 N9150 lbf N/A 50300 N11300 lbf N/A STEEL N/A
2MMC9114WICRSUL N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 36220 N8144 lbf N/A 50300 N11300 lbf N/A Ceramic N/A
3MM9114WICRSUL N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 38800 N8730 lbf N/A 47600 N10700 lbf N/A STEEL N/A
3MMC9114WICRSUL N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 34530 N7770 lbf N/A 47600 N10700 lbf N/A Ceramic N/A
2MV9114WICRSUL N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 40700 N9150 lbf N/A 50300 N11300 lbf N/A STEEL N/A
3MV9114WICRSUL N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 38800 N8730 lbf N/A 47600 N10700 lbf N/A STEEL N/A
2MVC9114WICRSUL N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 36220 N8144 lbf N/A 50300 N11300 lbf N/A Ceramic N/A
3MVC9114WICRSUL N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 34530 N7770 lbf N/A 47600 N10700 lbf N/A Ceramic N/A
2MM9114WICRDUL N/A Duplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 40700 N9150 lbf N/A 50300 N11300 lbf N/A STEEL N/A
2MMC9114WICRDUL N/A Duplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 36220 N8144 lbf N/A 50300 N11300 lbf N/A Ceramic N/A
3MM9114WICRDUL N/A Duplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 38800 N8730 lbf N/A 47600 N10700 lbf N/A STEEL N/A
3MMC9114WICRDUL N/A Duplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 34530 N7770 lbf N/A 47600 N10700 lbf N/A Ceramic N/A
2MV9114WICRDUL N/A Duplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 40700 N9150 lbf N/A 50300 N11300 lbf N/A STEEL N/A
3MV9114WICRDUL N/A Duplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 38800 N8730 lbf N/A 47600 N10700 lbf N/A STEEL N/A
2MVC9114WICRDUL N/A Duplex N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 36220 N8144 lbf N/A 50300 N11300 lbf N/A Ceramic N/A
Unit of Measure
« 216 217 218 219 220 »