The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM214WICRSUH | N/A Single | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 60000 N13400 lbf | N/A 84200 N18900 lbf | N/A STEEL |
N/A
|
| 2MMC214WICRSUH | N/A Single | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 53600 N12100 lbf | N/A 84200 N18900 lbf | N/A Ceramic |
N/A
|
| 3MMC214WICRSUH | N/A Single | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A
|
| 3MM214WICRSUH | N/A Single | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 57400 N12900 lbf | N/A 80200 N18000 lbf | N/A STEEL |
N/A
|
| 2MV214WICRSUH | N/A Single | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 60000 N13400 lbf | N/A 84200 N18900 lbf | N/A STEEL |
N/A
|
| 3MV214WICRSUH | N/A Single | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 57400 N12900 lbf | N/A 80200 N18000 lbf | N/A STEEL |
N/A
|
| 2MVC214WICRSUH | N/A Single | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 53600 N12100 lbf | N/A 84200 N18900 lbf | N/A Ceramic |
N/A
|
| 3MVC214WICRSUH | N/A Single | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A
|
| 2MM214WICRDUH | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 60000 N13400 lbf | N/A 84200 N18900 lbf | N/A STEEL |
N/A
|
| 2MMC214WICRDUH | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 53600 N12100 lbf | N/A 84200 N18900 lbf | N/A Ceramic |
N/A
|
| 3MMC214WICRDUH | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A
|
| 3MM214WICRDUH | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 57400 N12900 lbf | N/A 80200 N18000 lbf | N/A STEEL |
N/A
|
| 2MV214WICRDUH | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 60000 N13400 lbf | N/A 84200 N18900 lbf | N/A STEEL |
N/A
|
| 3MV214WICRDUH | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 57400 N12900 lbf | N/A 80200 N18000 lbf | N/A STEEL |
N/A
|
| 2MVC214WICRDUH | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 53600 N12100 lbf | N/A 84200 N18900 lbf | N/A Ceramic |
N/A
|
| 3MVC214WICRDUH | N/A Duplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A
|
| 2MM214WICRTUH | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 60000 N13400 lbf | N/A 84200 N18900 lbf | N/A STEEL |
N/A
|
| 2MMC214WICRTUH | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 53600 N12100 lbf | N/A 84200 N18900 lbf | N/A Ceramic |
N/A
|
| 3MMC214WICRTUH | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A
|
| 3MM214WICRTUH | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 57400 N12900 lbf | N/A 80200 N18000 lbf | N/A STEEL |
N/A
|
| 2MV214WICRTUH | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 60000 N13400 lbf | N/A 84200 N18900 lbf | N/A STEEL |
N/A
|
| 3MV214WICRTUH | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 57400 N12900 lbf | N/A 80200 N18000 lbf | N/A STEEL |
N/A
|
| 2MVC214WICRTUH | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 53600 N12100 lbf | N/A 84200 N18900 lbf | N/A Ceramic |
N/A
|
| 3MVC214WICRTUH | N/A Triplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 51100 N11500 lbf | N/A 80200 N18000 lbf | N/A Ceramic |
N/A
|
| 2MM214WICRQUH | N/A Quadruplex | N/A 70 mm | N/A 125 mm4.9213 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 60000 N13400 lbf | N/A 84200 N18900 lbf | N/A STEEL |
N/A
|