Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 216 217 218 219 220 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC214WICRQUH N/A Quadruplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 53600 N12100 lbf N/A 84200 N18900 lbf N/A Ceramic N/A
3MMC214WICRQUH N/A Quadruplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 51100 N11500 lbf N/A 80200 N18000 lbf N/A Ceramic N/A
3MM214WICRQUH N/A Quadruplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 57400 N12900 lbf N/A 80200 N18000 lbf N/A STEEL N/A
2MV214WICRQUH N/A Quadruplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 60000 N13400 lbf N/A 84200 N18900 lbf N/A STEEL N/A
3MV214WICRQUH N/A Quadruplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 57400 N12900 lbf N/A 80200 N18000 lbf N/A STEEL N/A
2MVC214WICRQUH N/A Quadruplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 53600 N12100 lbf N/A 84200 N18900 lbf N/A Ceramic N/A
3MVC214WICRQUH N/A Quadruplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 51100 N11500 lbf N/A 80200 N18000 lbf N/A Ceramic N/A
2MM214WICRSUM N/A Single N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 60000 N13400 lbf N/A 84200 N18900 lbf N/A STEEL N/A
2MMC214WICRSUM N/A Single N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 53600 N12100 lbf N/A 84200 N18900 lbf N/A Ceramic N/A
3MMC214WICRSUM N/A Single N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 51100 N11500 lbf N/A 80200 N18000 lbf N/A Ceramic N/A
3MM214WICRSUM N/A Single N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 57400 N12900 lbf N/A 80200 N18000 lbf N/A STEEL N/A
2MV214WICRSUM N/A Single N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 60000 N13400 lbf N/A 84200 N18900 lbf N/A STEEL N/A
3MV214WICRSUM N/A Single N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 57400 N12900 lbf N/A 80200 N18000 lbf N/A STEEL N/A
2MVC214WICRSUM N/A Single N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 53600 N12100 lbf N/A 84200 N18900 lbf N/A Ceramic N/A
3MVC214WICRSUM N/A Single N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 51100 N11500 lbf N/A 80200 N18000 lbf N/A Ceramic N/A
2MM214WICRDUM N/A Duplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 60000 N13400 lbf N/A 84200 N18900 lbf N/A STEEL N/A
2MMC214WICRDUM N/A Duplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 53600 N12100 lbf N/A 84200 N18900 lbf N/A Ceramic N/A
3MMC214WICRDUM N/A Duplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 51100 N11500 lbf N/A 80200 N18000 lbf N/A Ceramic N/A
3MM214WICRDUM N/A Duplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 57400 N12900 lbf N/A 80200 N18000 lbf N/A STEEL N/A
2MV214WICRDUM N/A Duplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 60000 N13400 lbf N/A 84200 N18900 lbf N/A STEEL N/A
3MV214WICRDUM N/A Duplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 57400 N12900 lbf N/A 80200 N18000 lbf N/A STEEL N/A
2MVC214WICRDUM N/A Duplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 53600 N12100 lbf N/A 84200 N18900 lbf N/A Ceramic N/A
3MVC214WICRDUM N/A Duplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 51100 N11500 lbf N/A 80200 N18000 lbf N/A Ceramic N/A
2MM214WICRTUM N/A Triplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 60000 N13400 lbf N/A 84200 N18900 lbf N/A STEEL N/A
2MMC214WICRTUM N/A Triplex N/A 70 mm N/A 125 mm4.9213 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 53600 N12100 lbf N/A 84200 N18900 lbf N/A Ceramic N/A
Unit of Measure
« 216 217 218 219 220 »