Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 221 222 223 224 225 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM314WICRTUH N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
3MMC314WICRTUH N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
2MM314WICRQUH N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
2MMC314WICRQUH N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
3MM314WICRQUH N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
3MMC314WICRQUH N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
2MM314WICRSUM N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
2MMC314WICRSUM N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
3MM314WICRSUM N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
3MMC314WICRSUM N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
2MM314WICRDUM N/A Duplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
2MMC314WICRDUM N/A Duplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
3MM314WICRDUM N/A Duplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
3MMC314WICRDUM N/A Duplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
2MM314WICRTUM N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
2MMC314WICRTUM N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
3MM314WICRTUM N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
3MMC314WICRTUM N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
2MM314WICRQUM N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
2MMC314WICRQUM N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
3MM314WICRQUM N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
3MMC314WICRQUM N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
2MM314WICRSUL N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
2MMC314WICRSUL N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
3MM314WICRSUL N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
Unit of Measure
« 221 222 223 224 225 »