Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 221 222 223 224 225 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC314WICRSUL N/A Single N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
2MM314WICRDUL N/A Duplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
2MMC314WICRDUL N/A Duplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
3MM314WICRDUL N/A Duplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
3MMC314WICRDUL N/A Duplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
2MM314WICRTUL N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
2MMC314WICRTUL N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
3MM314WICRTUL N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
3MMC314WICRTUL N/A Triplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
2MM314WICRQUL N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
2MMC314WICRQUL N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 81800 N18400 lbf N/A 139900 N31500 lbf N/A Ceramic N/A
3MM314WICRQUL N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 88300 N20000 lbf N/A 134500 N30200 lbf N/A STEEL N/A
3MMC314WICRQUL N/A Quadruplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 78500 N17700 lbf N/A 134500 N30200 lbf N/A Ceramic N/A
2MM314WI DUM N/A Duplex N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 15 º N/A 91900 N20800 lbf N/A 139900 N31500 lbf N/A STEEL N/A
2MM9315WICRSUH N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 30300 N6810 lbf N/A 32500 N7310 lbf N/A STEEL N/A
2MMC9315WICRSUH N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 26900 N6060 lbf N/A 32500 N7310 lbf N/A Ceramic N/A
3MM9315WICRSUH N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 28400 N6380 lbf N/A 30600 N6890 lbf N/A STEEL N/A
3MMC9315WICRSUH N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 25200 N5670 lbf N/A 30600 N6890 lbf N/A Ceramic N/A
2MV9315WICRSUH N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 30300 N6810 lbf N/A 32500 N7310 lbf N/A STEEL N/A
2MVC9315WICRSUH N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 26900 N6060 lbf N/A 32500 N7310 lbf N/A Ceramic N/A
3MV9315WICRSUH N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 28400 N6380 lbf N/A 30600 N6890 lbf N/A STEEL N/A
3MVC9315WICRSUH N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 25200 N5670 lbf N/A 30600 N6890 lbf N/A Ceramic N/A
2MM9315WICRDUH N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 30300 N6810 lbf N/A 32500 N7310 lbf N/A STEEL N/A
2MMC9315WICRDUH N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 26900 N6060 lbf N/A 32500 N7310 lbf N/A Ceramic N/A
3MM9315WICRDUH N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 28400 N6380 lbf N/A 30600 N6890 lbf N/A STEEL N/A
Unit of Measure
« 221 222 223 224 225 »