Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 226 227 228 229 230 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9315WICRSUM N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 30300 N6810 lbf N/A 32500 N7310 lbf N/A STEEL N/A
2MVC9315WICRSUM N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 26900 N6060 lbf N/A 32500 N7310 lbf N/A Ceramic N/A
3MV9315WICRSUM N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 28400 N6380 lbf N/A 30600 N6890 lbf N/A STEEL N/A
3MVC9315WICRSUM N/A Single N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 25200 N5670 lbf N/A 30600 N6890 lbf N/A Ceramic N/A
2MM9315WICRDUM N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 30300 N6810 lbf N/A 32500 N7310 lbf N/A STEEL N/A
2MMC9315WICRDUM N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 26900 N6060 lbf N/A 32500 N7310 lbf N/A Ceramic N/A
3MM9315WICRDUM N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 28400 N6380 lbf N/A 30600 N6890 lbf N/A STEEL N/A
3MMC9315WICRDUM N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 25200 N5670 lbf N/A 30600 N6890 lbf N/A Ceramic N/A
2MV9315WICRDUM N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 30300 N6810 lbf N/A 32500 N7310 lbf N/A STEEL N/A
2MVC9315WICRDUM N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 26900 N6060 lbf N/A 32500 N7310 lbf N/A Ceramic N/A
3MV9315WICRDUM N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 28400 N6380 lbf N/A 30600 N6890 lbf N/A STEEL N/A
3MVC9315WICRDUM N/A Duplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 25200 N5670 lbf N/A 30600 N6890 lbf N/A Ceramic N/A
2MM9315WICRTUM N/A Triplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 30300 N6810 lbf N/A 32500 N7310 lbf N/A STEEL N/A
2MMC9315WICRTUM N/A Triplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 26900 N6060 lbf N/A 32500 N7310 lbf N/A Ceramic N/A
3MM9315WICRTUM N/A Triplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 28400 N6380 lbf N/A 30600 N6890 lbf N/A STEEL N/A
3MMC9315WICRTUM N/A Triplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 25200 N5670 lbf N/A 30600 N6890 lbf N/A Ceramic N/A
2MV9315WICRTUM N/A Triplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 30300 N6810 lbf N/A 32500 N7310 lbf N/A STEEL N/A
2MVC9315WICRTUM N/A Triplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 26900 N6060 lbf N/A 32500 N7310 lbf N/A Ceramic N/A
3MV9315WICRTUM N/A Triplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 28400 N6380 lbf N/A 30600 N6890 lbf N/A STEEL N/A
3MVC9315WICRTUM N/A Triplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 25200 N5670 lbf N/A 30600 N6890 lbf N/A Ceramic N/A
2MM9315WICRQUM N/A Quadruplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 30300 N6810 lbf N/A 32500 N7310 lbf N/A STEEL N/A
2MMC9315WICRQUM N/A Quadruplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 26900 N6060 lbf N/A 32500 N7310 lbf N/A Ceramic N/A
3MM9315WICRQUM N/A Quadruplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 28400 N6380 lbf N/A 30600 N6890 lbf N/A STEEL N/A
3MMC9315WICRQUM N/A Quadruplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 25200 N5670 lbf N/A 30600 N6890 lbf N/A Ceramic N/A
2MV9315WICRQUM N/A Quadruplex N/A 75 mm N/A 105 mm4.1339 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 30300 N6810 lbf N/A 32500 N7310 lbf N/A STEEL N/A
Unit of Measure
« 226 227 228 229 230 »