The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9115WICRSUX | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A
|
| 3MMC9115WICRQUX | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A
|
| 3MMC9115WICRDUX | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A
|
| 3MMC9115WI SUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A
|
| 3MM9115WICRTUX | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A
|
| 3MM9115WICRSUX | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A
|
| 3MM9115WICRQUX | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A
|
| 3MM9115WICRDUX | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A
|
| 3MM9115WI TUM | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A
|
| 3MM9115WI TUL | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A
|
| 2MMC9115WIDULFS934 | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A
|
| 2MMC9115WICRTUX | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A
|
| 2MMC9115WICRSUX | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A
|
| 2MMC9115WICRQUX | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A
|
| 2MMC9115WICRDUX | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A
|
| 2MM9115WITULFS637 | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 2MM9115WIDULFS637 | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 2MM9115WICRTUX | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 2MM9115WICRSUX | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 2MM9115WICRQUX | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 2MM9115WICRDUX | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 2MM9115WI SUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 2MM9115WI DULFS934 | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 2MM215WICRSUH | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 64900 N14600 lbf | N/A 87900 N19800 lbf | N/A STEEL |
N/A
|
| 2MMC215WICRSUH | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 58200 N13100 lbf | N/A 87900 N19800 lbf | N/A Ceramic |
N/A
|