Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 231 232 233 234 235 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC215WICRSUH N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 55600 N12500 lbf N/A 83700 N18800 lbf N/A Ceramic N/A
3MM215WICRSUH N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A
2MV215WICRSUH N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A
2MVC215WICRSUH N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A
3MV215WICRSUH N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A
3MVC215WICRSUH N/A Single N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 55600 N12500 lbf N/A 83700 N18800 lbf N/A Ceramic N/A
2MM215WICRDUH N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A
2MMC215WICRDUH N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A
3MMC215WICRDUH N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 55600 N12500 lbf N/A 83700 N18800 lbf N/A Ceramic N/A
3MM215WICRDUH N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A
2MV215WICRDUH N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A
2MVC215WICRDUH N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A
3MV215WICRDUH N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A
3MVC215WICRDUH N/A Duplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 55600 N12500 lbf N/A 83700 N18800 lbf N/A Ceramic N/A
2MM215WICRTUH N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A
2MMC215WICRTUH N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A
3MMC215WICRTUH N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 55600 N12500 lbf N/A 83700 N18800 lbf N/A Ceramic N/A
3MM215WICRTUH N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A
2MV215WICRTUH N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A
2MVC215WICRTUH N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A
3MV215WICRTUH N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 62300 N14000 lbf N/A 83700 N18800 lbf N/A STEEL N/A
3MVC215WICRTUH N/A Triplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 55600 N12500 lbf N/A 83700 N18800 lbf N/A Ceramic N/A
2MM215WICRQUH N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 64900 N14600 lbf N/A 87900 N19800 lbf N/A STEEL N/A
2MMC215WICRQUH N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 58200 N13100 lbf N/A 87900 N19800 lbf N/A Ceramic N/A
3MMC215WICRQUH N/A Quadruplex N/A 75 mm N/A 130 mm5.1181 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 55600 N12500 lbf N/A 83700 N18800 lbf N/A Ceramic N/A
Unit of Measure
« 231 232 233 234 235 »