The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM215WICRQUH | N/A Quadruplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 83700 N18800 lbf | N/A STEEL |
N/A
|
| 2MV215WICRQUH | N/A Quadruplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 15 º | N/A 64900 N14600 lbf | N/A 87900 N19800 lbf | N/A STEEL |
N/A
|
| 2MVC215WICRQUH | N/A Quadruplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 15 º | N/A 58200 N13100 lbf | N/A 87900 N19800 lbf | N/A Ceramic |
N/A
|
| 3MV215WICRQUH | N/A Quadruplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 83700 N18800 lbf | N/A STEEL |
N/A
|
| 3MVC215WICRQUH | N/A Quadruplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 100 mm3.9372 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 83700 N18800 lbf | N/A Ceramic |
N/A
|
| 2MM215WICRSUM | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 64900 N14600 lbf | N/A 87900 N19800 lbf | N/A STEEL |
N/A
|
| 2MMC215WICRSUM | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 58200 N13100 lbf | N/A 87900 N19800 lbf | N/A Ceramic |
N/A
|
| 3MMC215WICRSUM | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 83700 N18800 lbf | N/A Ceramic |
N/A
|
| 3MM215WICRSUM | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 83700 N18800 lbf | N/A STEEL |
N/A
|
| 2MV215WICRSUM | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 64900 N14600 lbf | N/A 87900 N19800 lbf | N/A STEEL |
N/A
|
| 2MVC215WICRSUM | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 15 º | N/A 58200 N13100 lbf | N/A 87900 N19800 lbf | N/A Ceramic |
N/A
|
| 3MV215WICRSUM | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 83700 N18800 lbf | N/A STEEL |
N/A
|
| 3MVC215WICRSUM | N/A Single | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 25 mm0.9843 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 83700 N18800 lbf | N/A Ceramic |
N/A
|
| 2MM215WICRDUM | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 64900 N14600 lbf | N/A 87900 N19800 lbf | N/A STEEL |
N/A
|
| 2MMC215WICRDUM | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 58200 N13100 lbf | N/A 87900 N19800 lbf | N/A Ceramic |
N/A
|
| 3MMC215WICRDUM | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 83700 N18800 lbf | N/A Ceramic |
N/A
|
| 3MM215WICRDUM | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 83700 N18800 lbf | N/A STEEL |
N/A
|
| 2MV215WICRDUM | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 64900 N14600 lbf | N/A 87900 N19800 lbf | N/A STEEL |
N/A
|
| 2MVC215WICRDUM | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 15 º | N/A 58200 N13100 lbf | N/A 87900 N19800 lbf | N/A Ceramic |
N/A
|
| 3MV215WICRDUM | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 83700 N18800 lbf | N/A STEEL |
N/A
|
| 3MVC215WICRDUM | N/A Duplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 50 mm1.9686 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 83700 N18800 lbf | N/A Ceramic |
N/A
|
| 2MM215WICRTUM | N/A Triplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 15 º | N/A 64900 N14600 lbf | N/A 87900 N19800 lbf | N/A STEEL |
N/A
|
| 2MMC215WICRTUM | N/A Triplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 15 º | N/A 58200 N13100 lbf | N/A 87900 N19800 lbf | N/A Ceramic |
N/A
|
| 3MMC215WICRTUM | N/A Triplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 83700 N18800 lbf | N/A Ceramic |
N/A
|
| 3MM215WICRTUM | N/A Triplex | N/A 75 mm | N/A 130 mm5.1181 in | N/A 25 mm0.9843 in | N/A 75 mm2.9529 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 83700 N18800 lbf | N/A STEEL |
N/A
|