Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC201WICRTUL N/A Triplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 15 º N/A 3410 N770 lbf N/A 8760 N1970 lbf N/A Ceramic N/A
3MMC201WICRTUL N/A Triplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 3320 N750 lbf N/A 8500 N1910 lbf N/A Ceramic N/A
3MM201WICRTUL N/A Triplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 3700 N830 lbf N/A 8500 N1910 lbf N/A STEEL N/A
2MV201WICRQUL N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 3830 N860 lbf N/A 8760 N1970 lbf N/A STEEL N/A
2MVC201WICRQUL N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 3410 N770 lbf N/A 8760 N1970 lbf N/A Ceramic N/A
3MV201WICRQUL N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 3700 N830 lbf N/A 8500 N1910 lbf N/A STEEL N/A
3MVC201WICRQUL N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 3320 N750 lbf N/A 8500 N1910 lbf N/A Ceramic N/A
2MM201WICRQUL N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 3830 N860 lbf N/A 8760 N1970 lbf N/A STEEL N/A
2MMC201WICRQUL N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 3410 N770 lbf N/A 8760 N1970 lbf N/A Ceramic N/A
3MMC201WICRQUL N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 3320 N750 lbf N/A 8500 N1910 lbf N/A Ceramic N/A
3MM201WICRQUL N/A Quadruplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 3700 N830 lbf N/A 8500 N1910 lbf N/A STEEL N/A
2MMC201WI DUL N/A Duplex N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3410 N770 lbf N/A 8760 N1970 lbf N/A Ceramic N/A
2MM301WICRSUH N/A Single N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 4750 N1070 lbf N/A 11000 N2480 lbf N/A STEEL N/A
2MMC301WICRSUH N/A Single N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 4230 N950 lbf N/A 11000 N2480 lbf N/A Ceramic N/A
3MM301WICRSUH N/A Single N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 4600 N1040 lbf N/A 10800 N2420 lbf N/A STEEL N/A
3MMC301WICRSUH N/A Single N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 4090 N920 lbf N/A 10800 N2420 lbf N/A Ceramic N/A
2MM301WICRDUH N/A Duplex N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 4750 N1070 lbf N/A 11000 N2480 lbf N/A STEEL N/A
2MMC301WICRDUH N/A Duplex N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 4230 N950 lbf N/A 11000 N2480 lbf N/A Ceramic N/A
3MM301WICRDUH N/A Duplex N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 4600 N1040 lbf N/A 10800 N2420 lbf N/A STEEL N/A
3MMC301WICRDUH N/A Duplex N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 4090 N920 lbf N/A 10800 N2420 lbf N/A Ceramic N/A
2MM301WICRTUH N/A Triplex N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 15 º N/A 4750 N1070 lbf N/A 11000 N2480 lbf N/A STEEL N/A
2MMC301WICRTUH N/A Triplex N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 15 º N/A 4230 N950 lbf N/A 11000 N2480 lbf N/A Ceramic N/A
3MM301WICRTUH N/A Triplex N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 25 º N/A 4600 N1040 lbf N/A 10800 N2420 lbf N/A STEEL N/A
3MMC301WICRTUH N/A Triplex N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 25 º N/A 4090 N920 lbf N/A 10800 N2420 lbf N/A Ceramic N/A
2MM301WICRQUH N/A Quadruplex N/A 12 mm N/A 37 mm1.4567 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 4750 N1070 lbf N/A 11000 N2480 lbf N/A STEEL N/A
Unit of Measure
« 21 22 23 24 25 »