Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 246 247 248 249 250 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC216WICRDUH N/A Duplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 25 º N/A 65800 N14800 lbf N/A 98000 N22000 lbf N/A Ceramic N/A
2MM216WICRTUH N/A Triplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 15 º N/A 77000 N17300 lbf N/A 102900 N23100 lbf N/A STEEL N/A
2MMC216WICRTUH N/A Triplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 15 º N/A 69000 N15500 lbf N/A 102900 N23100 lbf N/A Ceramic N/A
3MMC216WICRTUH N/A Triplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 25 º N/A 65800 N14800 lbf N/A 98000 N22000 lbf N/A Ceramic N/A
3MM216WICRTUH N/A Triplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 25 º N/A 73800 N16600 lbf N/A 98000 N22000 lbf N/A STEEL N/A
2MV216WICRTUH N/A Triplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 15 º N/A 77000 N17300 lbf N/A 102900 N23100 lbf N/A STEEL N/A
2MVC216WICRTUH N/A Triplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 15 º N/A 69000 N15500 lbf N/A 102900 N23100 lbf N/A Ceramic N/A
3MV216WICRTUH N/A Triplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 25 º N/A 73800 N16600 lbf N/A 98000 N22000 lbf N/A STEEL N/A
3MVC216WICRTUH N/A Triplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 25 º N/A 65800 N14800 lbf N/A 98000 N22000 lbf N/A Ceramic N/A
2MM216WICRQUH N/A Quadruplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 15 º N/A 77000 N17300 lbf N/A 102900 N23100 lbf N/A STEEL N/A
2MMC216WICRQUH N/A Quadruplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 15 º N/A 69000 N15500 lbf N/A 102900 N23100 lbf N/A Ceramic N/A
3MMC216WICRQUH N/A Quadruplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 25 º N/A 65800 N14800 lbf N/A 98000 N22000 lbf N/A Ceramic N/A
3MM216WICRQUH N/A Quadruplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 25 º N/A 73800 N16600 lbf N/A 98000 N22000 lbf N/A STEEL N/A
2MV216WICRQUH N/A Quadruplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 15 º N/A 77000 N17300 lbf N/A 102900 N23100 lbf N/A STEEL N/A
2MVC216WICRQUH N/A Quadruplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 15 º N/A 69000 N15500 lbf N/A 102900 N23100 lbf N/A Ceramic N/A
3MV216WICRQUH N/A Quadruplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 25 º N/A 73800 N16600 lbf N/A 98000 N22000 lbf N/A STEEL N/A
3MVC216WICRQUH N/A Quadruplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 25 º N/A 65800 N14800 lbf N/A 98000 N22000 lbf N/A Ceramic N/A
2MM216WICRSUM N/A Single N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 26 mm1.0236 in N/A 15 º N/A 77000 N17300 lbf N/A 102900 N23100 lbf N/A STEEL N/A
2MMC216WICRSUM N/A Single N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 26 mm1.0236 in N/A 15 º N/A 69000 N15500 lbf N/A 102900 N23100 lbf N/A Ceramic N/A
3MMC216WICRSUM N/A Single N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 26 mm1.0236 in N/A 25 º N/A 65800 N14800 lbf N/A 98000 N22000 lbf N/A Ceramic N/A
3MM216WICRSUM N/A Single N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 26 mm1.0236 in N/A 25 º N/A 73800 N16600 lbf N/A 98000 N22000 lbf N/A STEEL N/A
2MV216WICRSUM N/A Single N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 26 mm1.0236 in N/A 15 º N/A 77000 N17300 lbf N/A 102900 N23100 lbf N/A STEEL N/A
2MVC216WICRSUM N/A Single N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 26 mm1.0236 in N/A 15 º N/A 69000 N15500 lbf N/A 102900 N23100 lbf N/A Ceramic N/A
3MV216WICRSUM N/A Single N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 26 mm1.0236 in N/A 25 º N/A 73800 N16600 lbf N/A 98000 N22000 lbf N/A STEEL N/A
3MVC216WICRSUM N/A Single N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 26 mm1.0236 in N/A 25 º N/A 65800 N14800 lbf N/A 98000 N22000 lbf N/A Ceramic N/A
Unit of Measure
« 246 247 248 249 250 »