Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 256 257 258 259 260 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV9117WICRQUH N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A
2MVC9117WICRQUH N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A
3MVC9117WICRQUH N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A
2MM9117WICRSUM N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A
2MMC9117WICRSUM N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A
3MM9117WICRSUM N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A
3MMC9117WICRSUM N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A
2MV9117WICRSUM N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A
3MV9117WICRSUM N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A
2MVC9117WICRSUM N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A
3MVC9117WICRSUM N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A
2MM9117WICRDUM N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A
2MMC9117WICRDUM N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A
3MM9117WICRDUM N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A
3MMC9117WICRDUM N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A
2MV9117WICRDUM N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A
3MV9117WICRDUM N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A
2MVC9117WICRDUM N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A
3MVC9117WICRDUM N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A
2MM9117WICRTUM N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A
2MMC9117WICRTUM N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A
3MM9117WICRTUM N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A
3MMC9117WICRTUM N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 48480 N11125 lbf N/A 63200 N14200 lbf N/A Ceramic N/A
2MV9117WICRTUM N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A
3MV9117WICRTUM N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A
Unit of Measure
« 256 257 258 259 260 »