The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9117WICRDUL | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 48480 N11125 lbf | N/A 63200 N14200 lbf | N/A Ceramic |
N/A
|
| 2MM9117WICRTUL | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 58700 N13200 lbf | N/A 66700 N15000 lbf | N/A STEEL |
N/A
|
| 2MMC9117WICRTUL | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 52240 N11748 lbf | N/A 66700 N15000 lbf | N/A Ceramic |
N/A
|
| 3MM9117WICRTUL | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 63200 N14200 lbf | N/A STEEL |
N/A
|
| 3MMC9117WICRTUL | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 48480 N11125 lbf | N/A 63200 N14200 lbf | N/A Ceramic |
N/A
|
| 2MV9117WICRTUL | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 58700 N13200 lbf | N/A 66700 N15000 lbf | N/A STEEL |
N/A
|
| 3MV9117WICRTUL | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 63200 N14200 lbf | N/A STEEL |
N/A
|
| 2MVC9117WICRTUL | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 52240 N11748 lbf | N/A 66700 N15000 lbf | N/A Ceramic |
N/A
|
| 3MVC9117WICRTUL | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 48480 N11125 lbf | N/A 63200 N14200 lbf | N/A Ceramic |
N/A
|
| 2MM9117WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 58700 N13200 lbf | N/A 66700 N15000 lbf | N/A STEEL |
N/A
|
| 2MMC9117WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 52240 N11748 lbf | N/A 66700 N15000 lbf | N/A Ceramic |
N/A
|
| 3MM9117WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 63200 N14200 lbf | N/A STEEL |
N/A
|
| 3MMC9117WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 48480 N11125 lbf | N/A 63200 N14200 lbf | N/A Ceramic |
N/A
|
| 2MV9117WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 58700 N13200 lbf | N/A 66700 N15000 lbf | N/A STEEL |
N/A
|
| 3MV9117WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 63200 N14200 lbf | N/A STEEL |
N/A
|
| 2MVC9117WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 52240 N11748 lbf | N/A 66700 N15000 lbf | N/A Ceramic |
N/A
|
| 3MVC9117WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 48480 N11125 lbf | N/A 63200 N14200 lbf | N/A Ceramic |
N/A
|
| 3MMC9117WICRTUX | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 48480 N11125 lbf | N/A 63200 N14200 lbf | N/A Ceramic |
N/A
|
| 3MMC9117WICRSUX | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 48480 N11125 lbf | N/A 63200 N14200 lbf | N/A Ceramic |
N/A
|
| 3MMC9117WICRQUX | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 48480 N11125 lbf | N/A 63200 N14200 lbf | N/A Ceramic |
N/A
|
| 3MMC9117WICRDUX | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 48480 N11125 lbf | N/A 63200 N14200 lbf | N/A Ceramic |
N/A
|
| 3MM9117WICRTUX | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 63200 N14200 lbf | N/A STEEL |
N/A
|
| 3MM9117WICRSUX | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 63200 N14200 lbf | N/A STEEL |
N/A
|
| 3MM9117WICRQUX | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 63200 N14200 lbf | N/A STEEL |
N/A
|
| 3MM9117WICRDUX | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 55600 N12500 lbf | N/A 63200 N14200 lbf | N/A STEEL |
N/A
|