Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 261 262 263 264 265 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV217WICRSUM N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A
3MVC217WICRSUM N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A
2MM217WICRDUM N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A
2MMC217WICRDUM N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A
3MMC217WICRDUM N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A
3MM217WICRDUM N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A
2MV217WICRDUM N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A
2MVC217WICRDUM N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A
3MV217WICRDUM N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A
3MVC217WICRDUM N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A
2MM217WICRTUM N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A
2MMC217WICRTUM N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A
3MMC217WICRTUM N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A
3MM217WICRTUM N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A
2MV217WICRTUM N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A
2MVC217WICRTUM N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A
3MV217WICRTUM N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A
3MVC217WICRTUM N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A
2MM217WICRQUM N/A Quadruplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A
2MMC217WICRQUM N/A Quadruplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A
3MMC217WICRQUM N/A Quadruplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A
3MM217WICRQUM N/A Quadruplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A
2MV217WICRQUM N/A Quadruplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A
2MVC217WICRQUM N/A Quadruplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A
3MV217WICRQUM N/A Quadruplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A
Unit of Measure
« 261 262 263 264 265 »