Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 271 272 273 274 275 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9318WICRDUL N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A
2MMC9318WICRDUL N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A
3MM9318WICRDUL N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A
3MMC9318WICRDUL N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A
2MV9318WICRDUL N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A
2MVC9318WICRDUL N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A
3MV9318WICRDUL N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A
3MVC9318WICRDUL N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A
2MM9318WICRTUL N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A
2MMC9318WICRTUL N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A
3MM9318WICRTUL N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A
3MMC9318WICRTUL N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A
2MV9318WICRTUL N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A
2MVC9318WICRTUL N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A
3MV9318WICRTUL N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A
3MVC9318WICRTUL N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A
2MM9318WICRQUL N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A
2MMC9318WICRQUL N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A
3MM9318WICRQUL N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A
3MMC9318WICRQUL N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A
2MV9318WICRQUL N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A
2MVC9318WICRQUL N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A
3MV9318WICRQUL N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A
3MVC9318WICRQUL N/A Quadruplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A
3MMC9318WICRTUX N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A
Unit of Measure
« 271 272 273 274 275 »