Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 271 272 273 274 275 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV9118WICRTUM N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 65800 N14800 lbf N/A 75200 N16900 lbf N/A STEEL N/A
2MVC9118WICRTUM N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 61320 N13800 lbf N/A 79600 N17900 lbf N/A Ceramic N/A
3MVC9118WICRTUM N/A Triplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 58560 N13170 lbf N/A 75200 N16900 lbf N/A Ceramic N/A
2MM9118WICRQUM N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 68900 N15500 lbf N/A 79600 N17900 lbf N/A STEEL N/A
2MMC9118WICRQUM N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 61320 N13800 lbf N/A 79600 N17900 lbf N/A Ceramic N/A
3MM9118WICRQUM N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 65800 N14800 lbf N/A 75200 N16900 lbf N/A STEEL N/A
3MMC9118WICRQUM N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 58560 N13170 lbf N/A 75200 N16900 lbf N/A Ceramic N/A
2MV9118WICRQUM N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 68900 N15500 lbf N/A 79600 N17900 lbf N/A STEEL N/A
3MV9118WICRQUM N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 65800 N14800 lbf N/A 75200 N16900 lbf N/A STEEL N/A
2MVC9118WICRQUM N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 61320 N13800 lbf N/A 79600 N17900 lbf N/A Ceramic N/A
3MVC9118WICRQUM N/A Quadruplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 58560 N13170 lbf N/A 75200 N16900 lbf N/A Ceramic N/A
2MM9118WICRSUL N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 68900 N15500 lbf N/A 79600 N17900 lbf N/A STEEL N/A
2MMC9118WICRSUL N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 61320 N13800 lbf N/A 79600 N17900 lbf N/A Ceramic N/A
3MM9118WICRSUL N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 65800 N14800 lbf N/A 75200 N16900 lbf N/A STEEL N/A
3MMC9118WICRSUL N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 58560 N13170 lbf N/A 75200 N16900 lbf N/A Ceramic N/A
2MV9118WICRSUL N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 68900 N15500 lbf N/A 79600 N17900 lbf N/A STEEL N/A
3MV9118WICRSUL N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 65800 N14800 lbf N/A 75200 N16900 lbf N/A STEEL N/A
2MVC9118WICRSUL N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 61320 N13800 lbf N/A 79600 N17900 lbf N/A Ceramic N/A
3MVC9118WICRSUL N/A Single N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 58560 N13170 lbf N/A 75200 N16900 lbf N/A Ceramic N/A
2MM9118WICRDUL N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 68900 N15500 lbf N/A 79600 N17900 lbf N/A STEEL N/A
2MMC9118WICRDUL N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 61320 N13800 lbf N/A 79600 N17900 lbf N/A Ceramic N/A
3MM9118WICRDUL N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 65800 N14800 lbf N/A 75200 N16900 lbf N/A STEEL N/A
3MMC9118WICRDUL N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 58560 N13170 lbf N/A 75200 N16900 lbf N/A Ceramic N/A
2MV9118WICRDUL N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 68900 N15500 lbf N/A 79600 N17900 lbf N/A STEEL N/A
3MV9118WICRDUL N/A Duplex N/A 90 mm N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 65800 N14800 lbf N/A 75200 N16900 lbf N/A STEEL N/A
Unit of Measure
« 271 272 273 274 275 »