The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC218WICRDUL | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A
|
| 3MM218WICRDUL | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A
|
| 2MV218WICRDUL | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A
|
| 2MVC218WICRDUL | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A
|
| 3MV218WICRDUL | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A
|
| 3MVC218WICRDUL | N/A Duplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A
|
| 2MM218WICRTUL | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A
|
| 2MMC218WICRTUL | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A
|
| 3MMC218WICRTUL | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A
|
| 3MM218WICRTUL | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A
|
| 2MV218WICRTUL | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A
|
| 2MVC218WICRTUL | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A
|
| 3MV218WICRTUL | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A
|
| 3MVC218WICRTUL | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A
|
| 2MM218WICRQUL | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A
|
| 2MMC218WICRQUL | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A
|
| 3MMC218WICRQUL | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A
|
| 3MM218WICRQUL | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A
|
| 2MV218WICRQUL | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 97900 N22000 lbf | N/A 129900 N29200 lbf | N/A STEEL |
N/A
|
| 2MVC218WICRQUL | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 87100 N19600 lbf | N/A 129900 N29200 lbf | N/A Ceramic |
N/A
|
| 3MV218WICRQUL | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 92500 N20800 lbf | N/A 123700 N27800 lbf | N/A STEEL |
N/A
|
| 3MVC218WICRQUL | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A
|
| 3MMC218WICRTUX | N/A Triplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 90 mm3.5433 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A
|
| 3MMC218WICRSUX | N/A Single | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A
|
| 3MMC218WICRQUX | N/A Quadruplex | N/A 90 mm | N/A 160 mm6.2992 in | N/A 30 mm1.1811 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 82900 N18600 lbf | N/A 123700 N27800 lbf | N/A Ceramic |
N/A
|