The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9119WICRDUL | N/A Duplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 73400 N16500 lbf | N/A 81400 N18300 lbf | N/A STEEL |
N/A
|
| 2MMC9119WICRDUL | N/A Duplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 65320 N14685 lbf | N/A 81400 N18300 lbf | N/A Ceramic |
N/A
|
| 3MM9119WICRDUL | N/A Duplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 69400 N15600 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A
|
| 3MMC9119WICRDUL | N/A Duplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 61770 N13884 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A
|
| 2MV9119WICRDUL | N/A Duplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 73400 N16500 lbf | N/A 81400 N18300 lbf | N/A STEEL |
N/A
|
| 2MVC9119WICRDUL | N/A Duplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 65320 N14685 lbf | N/A 81400 N18300 lbf | N/A Ceramic |
N/A
|
| 3MV9119WICRDUL | N/A Duplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 69400 N15600 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A
|
| 3MVC9119WICRDUL | N/A Duplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 61770 N13884 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A
|
| 2MM9119WICRTUL | N/A Triplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 73400 N16500 lbf | N/A 81400 N18300 lbf | N/A STEEL |
N/A
|
| 2MMC9119WICRTUL | N/A Triplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 65320 N14685 lbf | N/A 81400 N18300 lbf | N/A Ceramic |
N/A
|
| 3MM9119WICRTUL | N/A Triplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 69400 N15600 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A
|
| 3MMC9119WICRTUL | N/A Triplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 61770 N13884 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A
|
| 2MV9119WICRTUL | N/A Triplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 73400 N16500 lbf | N/A 81400 N18300 lbf | N/A STEEL |
N/A
|
| 2MVC9119WICRTUL | N/A Triplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 65320 N14685 lbf | N/A 81400 N18300 lbf | N/A Ceramic |
N/A
|
| 3MV9119WICRTUL | N/A Triplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 69400 N15600 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A
|
| 3MVC9119WICRTUL | N/A Triplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 61770 N13884 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A
|
| 2MM9119WICRQUL | N/A Quadruplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 73400 N16500 lbf | N/A 81400 N18300 lbf | N/A STEEL |
N/A
|
| 2MMC9119WICRQUL | N/A Quadruplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 65320 N14685 lbf | N/A 81400 N18300 lbf | N/A Ceramic |
N/A
|
| 3MM9119WICRQUL | N/A Quadruplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 69400 N15600 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A
|
| 3MMC9119WICRQUL | N/A Quadruplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 61770 N13884 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A
|
| 2MV9119WICRQUL | N/A Quadruplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 73400 N16500 lbf | N/A 81400 N18300 lbf | N/A STEEL |
N/A
|
| 2MVC9119WICRQUL | N/A Quadruplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 65320 N14685 lbf | N/A 81400 N18300 lbf | N/A Ceramic |
N/A
|
| 3MV9119WICRQUL | N/A Quadruplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 69400 N15600 lbf | N/A 77400 N17400 lbf | N/A STEEL |
N/A
|
| 3MVC9119WICRQUL | N/A Quadruplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 61770 N13884 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A
|
| 3MMC9119WICRTUX | N/A Triplex | N/A 95 mm | N/A 145 mm5.7087 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 61770 N13884 lbf | N/A 77400 N17400 lbf | N/A Ceramic |
N/A
|