Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 291 292 293 294 295 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC9119WICRSUX N/A Single N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 61770 N13884 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
3MMC9119WICRQUX N/A Quadruplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 61770 N13884 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
3MMC9119WICRDUX N/A Duplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 61770 N13884 lbf N/A 77400 N17400 lbf N/A Ceramic N/A
3MM9119WICRTUX N/A Triplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 69400 N15600 lbf N/A 77400 N17400 lbf N/A STEEL N/A
3MM9119WICRSUX N/A Single N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 69400 N15600 lbf N/A 77400 N17400 lbf N/A STEEL N/A
3MM9119WICRQUX N/A Quadruplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 69400 N15600 lbf N/A 77400 N17400 lbf N/A STEEL N/A
3MM9119WICRDUX N/A Duplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 69400 N15600 lbf N/A 77400 N17400 lbf N/A STEEL N/A
3MM9119WI TUL N/A Triplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 69400 N15600 lbf N/A 77400 N17400 lbf N/A STEEL N/A
3MM9119WI SUL N/A Single N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 69400 N15600 lbf N/A 77400 N17400 lbf N/A STEEL N/A
3MM9119WI DUL N/A Duplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 69400 N15600 lbf N/A 77400 N17400 lbf N/A STEEL N/A
2MMC9119WICRTUX N/A Triplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 65320 N14685 lbf N/A 81400 N18300 lbf N/A Ceramic N/A
2MMC9119WICRSUX N/A Single N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 65320 N14685 lbf N/A 81400 N18300 lbf N/A Ceramic N/A
2MMC9119WICRQUX N/A Quadruplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 65320 N14685 lbf N/A 81400 N18300 lbf N/A Ceramic N/A
2MMC9119WICRDUX N/A Duplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 65320 N14685 lbf N/A 81400 N18300 lbf N/A Ceramic N/A
2MM9119WICRTUX N/A Triplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 73400 N16500 lbf N/A 81400 N18300 lbf N/A STEEL N/A
2MM9119WICRSUX N/A Single N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 73400 N16500 lbf N/A 81400 N18300 lbf N/A STEEL N/A
2MM9119WICRQUX N/A Quadruplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 73400 N16500 lbf N/A 81400 N18300 lbf N/A STEEL N/A
2MM9119WICRDUX N/A Duplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 73400 N16500 lbf N/A 81400 N18300 lbf N/A STEEL N/A
2MM9119WI TUM N/A Triplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 73400 N16500 lbf N/A 81400 N18300 lbf N/A STEEL N/A
2MM9119WI QUM N/A Quadruplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 73400 N16500 lbf N/A 81400 N18300 lbf N/A STEEL N/A
2MM9119WI QUL N/A Quadruplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 73400 N16500 lbf N/A 81400 N18300 lbf N/A STEEL N/A
2MM9119WI DUM N/A Duplex N/A 95 mm N/A 145 mm5.7087 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 73400 N16500 lbf N/A 81400 N18300 lbf N/A STEEL N/A
2MM219WICRSUH N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A
2MMC219WICRSUH N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 15 º N/A 99600 N22400 lbf N/A 147100 N33100 lbf N/A Ceramic N/A
3MMC219WICRSUH N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 25 º N/A 94900 N21300 lbf N/A 140100 N31500 lbf N/A Ceramic N/A
Unit of Measure
« 291 292 293 294 295 »