Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 291 292 293 294 295 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM219WICRSUH N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 25 º N/A 106800 N24000 lbf N/A 140100 N31500 lbf N/A STEEL N/A
2MV219WICRSUH N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A
2MVC219WICRSUH N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 15 º N/A 99600 N22400 lbf N/A 147100 N33100 lbf N/A Ceramic N/A
3MV219WICRSUH N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 25 º N/A 106800 N24000 lbf N/A 140100 N31500 lbf N/A STEEL N/A
3MVC219WICRSUH N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 25 º N/A 94900 N21300 lbf N/A 140100 N31500 lbf N/A Ceramic N/A
2MM219WICRDUH N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A
2MMC219WICRDUH N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 15 º N/A 99600 N22400 lbf N/A 147100 N33100 lbf N/A Ceramic N/A
3MMC219WICRDUH N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 25 º N/A 94900 N21300 lbf N/A 140100 N31500 lbf N/A Ceramic N/A
3MM219WICRDUH N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 25 º N/A 106800 N24000 lbf N/A 140100 N31500 lbf N/A STEEL N/A
2MV219WICRDUH N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A
2MVC219WICRDUH N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 15 º N/A 99600 N22400 lbf N/A 147100 N33100 lbf N/A Ceramic N/A
3MV219WICRDUH N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 25 º N/A 106800 N24000 lbf N/A 140100 N31500 lbf N/A STEEL N/A
3MVC219WICRDUH N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 25 º N/A 94900 N21300 lbf N/A 140100 N31500 lbf N/A Ceramic N/A
2MM219WICRTUH N/A Triplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 96 mm3.7794 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A
2MMC219WICRTUH N/A Triplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 96 mm3.7794 in N/A 15 º N/A 99600 N22400 lbf N/A 147100 N33100 lbf N/A Ceramic N/A
3MMC219WICRTUH N/A Triplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 96 mm3.7794 in N/A 25 º N/A 94900 N21300 lbf N/A 140100 N31500 lbf N/A Ceramic N/A
3MM219WICRTUH N/A Triplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 96 mm3.7794 in N/A 25 º N/A 106800 N24000 lbf N/A 140100 N31500 lbf N/A STEEL N/A
2MV219WICRTUH N/A Triplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 96 mm3.7794 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A
2MVC219WICRTUH N/A Triplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 96 mm3.7794 in N/A 15 º N/A 99600 N22400 lbf N/A 147100 N33100 lbf N/A Ceramic N/A
3MV219WICRTUH N/A Triplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 96 mm3.7794 in N/A 25 º N/A 106800 N24000 lbf N/A 140100 N31500 lbf N/A STEEL N/A
3MVC219WICRTUH N/A Triplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 96 mm3.7794 in N/A 25 º N/A 94900 N21300 lbf N/A 140100 N31500 lbf N/A Ceramic N/A
2MM219WICRQUH N/A Quadruplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 128 mm5.0392 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A
2MMC219WICRQUH N/A Quadruplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 128 mm5.0392 in N/A 15 º N/A 99600 N22400 lbf N/A 147100 N33100 lbf N/A Ceramic N/A
3MMC219WICRQUH N/A Quadruplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 128 mm5.0392 in N/A 25 º N/A 94900 N21300 lbf N/A 140100 N31500 lbf N/A Ceramic N/A
3MM219WICRQUH N/A Quadruplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 128 mm5.0392 in N/A 25 º N/A 106800 N24000 lbf N/A 140100 N31500 lbf N/A STEEL N/A
Unit of Measure
« 291 292 293 294 295 »