The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC219WICRTUM | N/A Triplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 96 mm3.7794 in | N/A 15 º | N/A 99600 N22400 lbf | N/A 147100 N33100 lbf | N/A Ceramic |
N/A
|
| 3MV219WICRTUM | N/A Triplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 96 mm3.7794 in | N/A 25 º | N/A 106800 N24000 lbf | N/A 140100 N31500 lbf | N/A STEEL |
N/A
|
| 3MVC219WICRTUM | N/A Triplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 96 mm3.7794 in | N/A 25 º | N/A 94900 N21300 lbf | N/A 140100 N31500 lbf | N/A Ceramic |
N/A
|
| 2MM219WICRQUM | N/A Quadruplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 128 mm5.0392 in | N/A 15 º | N/A 112000 N25000 lbf | N/A 147100 N33100 lbf | N/A STEEL |
N/A
|
| 2MMC219WICRQUM | N/A Quadruplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 128 mm5.0392 in | N/A 15 º | N/A 99600 N22400 lbf | N/A 147100 N33100 lbf | N/A Ceramic |
N/A
|
| 3MMC219WICRQUM | N/A Quadruplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 128 mm5.0392 in | N/A 25 º | N/A 94900 N21300 lbf | N/A 140100 N31500 lbf | N/A Ceramic |
N/A
|
| 3MM219WICRQUM | N/A Quadruplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 128 mm5.0392 in | N/A 25 º | N/A 106800 N24000 lbf | N/A 140100 N31500 lbf | N/A STEEL |
N/A
|
| 2MV219WICRQUM | N/A Quadruplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 128 mm5.0392 in | N/A 15 º | N/A 112000 N25000 lbf | N/A 147100 N33100 lbf | N/A STEEL |
N/A
|
| 2MVC219WICRQUM | N/A Quadruplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 128 mm5.0392 in | N/A 15 º | N/A 99600 N22400 lbf | N/A 147100 N33100 lbf | N/A Ceramic |
N/A
|
| 3MV219WICRQUM | N/A Quadruplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 128 mm5.0392 in | N/A 25 º | N/A 106800 N24000 lbf | N/A 140100 N31500 lbf | N/A STEEL |
N/A
|
| 3MVC219WICRQUM | N/A Quadruplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 128 mm5.0392 in | N/A 25 º | N/A 94900 N21300 lbf | N/A 140100 N31500 lbf | N/A Ceramic |
N/A
|
| 2MM219WICRSUL | N/A Single | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 112000 N25000 lbf | N/A 147100 N33100 lbf | N/A STEEL |
N/A
|
| 2MMC219WICRSUL | N/A Single | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 99600 N22400 lbf | N/A 147100 N33100 lbf | N/A Ceramic |
N/A
|
| 3MMC219WICRSUL | N/A Single | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 94900 N21300 lbf | N/A 140100 N31500 lbf | N/A Ceramic |
N/A
|
| 3MM219WICRSUL | N/A Single | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 106800 N24000 lbf | N/A 140100 N31500 lbf | N/A STEEL |
N/A
|
| 2MV219WICRSUL | N/A Single | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 112000 N25000 lbf | N/A 147100 N33100 lbf | N/A STEEL |
N/A
|
| 2MVC219WICRSUL | N/A Single | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 99600 N22400 lbf | N/A 147100 N33100 lbf | N/A Ceramic |
N/A
|
| 3MV219WICRSUL | N/A Single | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 106800 N24000 lbf | N/A 140100 N31500 lbf | N/A STEEL |
N/A
|
| 3MVC219WICRSUL | N/A Single | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 94900 N21300 lbf | N/A 140100 N31500 lbf | N/A Ceramic |
N/A
|
| 2MM219WICRDUL | N/A Duplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 112000 N25000 lbf | N/A 147100 N33100 lbf | N/A STEEL |
N/A
|
| 2MMC219WICRDUL | N/A Duplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 99600 N22400 lbf | N/A 147100 N33100 lbf | N/A Ceramic |
N/A
|
| 3MMC219WICRDUL | N/A Duplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 94900 N21300 lbf | N/A 140100 N31500 lbf | N/A Ceramic |
N/A
|
| 3MM219WICRDUL | N/A Duplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 106800 N24000 lbf | N/A 140100 N31500 lbf | N/A STEEL |
N/A
|
| 2MV219WICRDUL | N/A Duplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 112000 N25000 lbf | N/A 147100 N33100 lbf | N/A STEEL |
N/A
|
| 2MVC219WICRDUL | N/A Duplex | N/A 95 mm | N/A 170 mm6.6929 in | N/A 32 mm1.2598 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 99600 N22400 lbf | N/A 147100 N33100 lbf | N/A Ceramic |
N/A
|