The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM319WICRDUM | N/A Duplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 90 mm3.5434 in | N/A 25 º | N/A 150400 N33800 lbf | N/A 196800 N44200 lbf | N/A STEEL |
N/A
|
| 3MMC319WICRDUM | N/A Duplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 90 mm3.5434 in | N/A 25 º | N/A 133900 N30100 lbf | N/A 196800 N44200 lbf | N/A Ceramic |
N/A
|
| 2MM319WICRTUM | N/A Triplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 135 mm5.3151 in | N/A 15 º | N/A 155900 N35100 lbf | N/A 204400 N46000 lbf | N/A STEEL |
N/A
|
| 2MMC319WICRTUM | N/A Triplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 135 mm5.3151 in | N/A 15 º | N/A 138800 N31200 lbf | N/A 204400 N46000 lbf | N/A Ceramic |
N/A
|
| 3MM319WICRTUM | N/A Triplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 135 mm5.3151 in | N/A 25 º | N/A 150400 N33800 lbf | N/A 196800 N44200 lbf | N/A STEEL |
N/A
|
| 3MMC319WICRTUM | N/A Triplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 135 mm5.3151 in | N/A 25 º | N/A 133900 N30100 lbf | N/A 196800 N44200 lbf | N/A Ceramic |
N/A
|
| 2MM319WICRQUM | N/A Quadruplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 15 º | N/A 155900 N35100 lbf | N/A 204400 N46000 lbf | N/A STEEL |
N/A
|
| 2MMC319WICRQUM | N/A Quadruplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 15 º | N/A 138800 N31200 lbf | N/A 204400 N46000 lbf | N/A Ceramic |
N/A
|
| 3MM319WICRQUM | N/A Quadruplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 25 º | N/A 150400 N33800 lbf | N/A 196800 N44200 lbf | N/A STEEL |
N/A
|
| 3MMC319WICRQUM | N/A Quadruplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 25 º | N/A 133900 N30100 lbf | N/A 196800 N44200 lbf | N/A Ceramic |
N/A
|
| 2MM319WICRSUL | N/A Single | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 15 º | N/A 155900 N35100 lbf | N/A 204400 N46000 lbf | N/A STEEL |
N/A
|
| 2MMC319WICRSUL | N/A Single | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 15 º | N/A 138800 N31200 lbf | N/A 204400 N46000 lbf | N/A Ceramic |
N/A
|
| 3MM319WICRSUL | N/A Single | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 25 º | N/A 150400 N33800 lbf | N/A 196800 N44200 lbf | N/A STEEL |
N/A
|
| 3MMC319WICRSUL | N/A Single | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 45 mm1.7717 in | N/A 25 º | N/A 133900 N30100 lbf | N/A 196800 N44200 lbf | N/A Ceramic |
N/A
|
| 2MM319WICRDUL | N/A Duplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 90 mm3.5434 in | N/A 15 º | N/A 155900 N35100 lbf | N/A 204400 N46000 lbf | N/A STEEL |
N/A
|
| 2MMC319WICRDUL | N/A Duplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 90 mm3.5434 in | N/A 15 º | N/A 138800 N31200 lbf | N/A 204400 N46000 lbf | N/A Ceramic |
N/A
|
| 3MM319WICRDUL | N/A Duplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 90 mm3.5434 in | N/A 25 º | N/A 150400 N33800 lbf | N/A 196800 N44200 lbf | N/A STEEL |
N/A
|
| 3MMC319WICRDUL | N/A Duplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 90 mm3.5434 in | N/A 25 º | N/A 133900 N30100 lbf | N/A 196800 N44200 lbf | N/A Ceramic |
N/A
|
| 2MM319WICRTUL | N/A Triplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 135 mm5.3151 in | N/A 15 º | N/A 155900 N35100 lbf | N/A 204400 N46000 lbf | N/A STEEL |
N/A
|
| 2MMC319WICRTUL | N/A Triplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 135 mm5.3151 in | N/A 15 º | N/A 138800 N31200 lbf | N/A 204400 N46000 lbf | N/A Ceramic |
N/A
|
| 3MM319WICRTUL | N/A Triplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 135 mm5.3151 in | N/A 25 º | N/A 150400 N33800 lbf | N/A 196800 N44200 lbf | N/A STEEL |
N/A
|
| 3MMC319WICRTUL | N/A Triplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 135 mm5.3151 in | N/A 25 º | N/A 133900 N30100 lbf | N/A 196800 N44200 lbf | N/A Ceramic |
N/A
|
| 2MM319WICRQUL | N/A Quadruplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 15 º | N/A 155900 N35100 lbf | N/A 204400 N46000 lbf | N/A STEEL |
N/A
|
| 2MMC319WICRQUL | N/A Quadruplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 15 º | N/A 138800 N31200 lbf | N/A 204400 N46000 lbf | N/A Ceramic |
N/A
|
| 3MM319WICRQUL | N/A Quadruplex | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 180 mm7.0868 in | N/A 25 º | N/A 150400 N33800 lbf | N/A 196800 N44200 lbf | N/A STEEL |
N/A
|