Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 296 297 298 299 300 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9320WICRQUH N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 48800 N11000 lbf N/A 47200 N10600 lbf N/A STEEL N/A
2MMC9320WICRQUH N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 43400 N9760 lbf N/A 47200 N10600 lbf N/A Ceramic N/A
3MM9320WICRQUH N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 45500 N10200 lbf N/A 44400 N9990 lbf N/A STEEL N/A
3MMC9320WICRQUH N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 40500 N9100 lbf N/A 44400 N9990 lbf N/A Ceramic N/A
2MV9320WICRQUH N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 48800 N11000 lbf N/A 47200 N10600 lbf N/A STEEL N/A
2MVC9320WICRQUH N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 43400 N9760 lbf N/A 47200 N10600 lbf N/A Ceramic N/A
3MV9320WICRQUH N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 45500 N10200 lbf N/A 44400 N9990 lbf N/A STEEL N/A
3MVC9320WICRQUH N/A Quadruplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 40500 N9100 lbf N/A 44400 N9990 lbf N/A Ceramic N/A
2MM9320WICRSUM N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 48800 N11000 lbf N/A 47200 N10600 lbf N/A STEEL N/A
2MMC9320WICRSUM N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 43400 N9760 lbf N/A 47200 N10600 lbf N/A Ceramic N/A
3MM9320WICRSUM N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 45500 N10200 lbf N/A 44400 N9990 lbf N/A STEEL N/A
3MMC9320WICRSUM N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 40500 N9100 lbf N/A 44400 N9990 lbf N/A Ceramic N/A
2MV9320WICRSUM N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 48800 N11000 lbf N/A 47200 N10600 lbf N/A STEEL N/A
2MVC9320WICRSUM N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 43400 N9760 lbf N/A 47200 N10600 lbf N/A Ceramic N/A
3MV9320WICRSUM N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 45500 N10200 lbf N/A 44400 N9990 lbf N/A STEEL N/A
3MVC9320WICRSUM N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 40500 N9100 lbf N/A 44400 N9990 lbf N/A Ceramic N/A
2MM9320WICRDUM N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 48800 N11000 lbf N/A 47200 N10600 lbf N/A STEEL N/A
2MMC9320WICRDUM N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 43400 N9760 lbf N/A 47200 N10600 lbf N/A Ceramic N/A
3MM9320WICRDUM N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 45500 N10200 lbf N/A 44400 N9990 lbf N/A STEEL N/A
3MMC9320WICRDUM N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 40500 N9100 lbf N/A 44400 N9990 lbf N/A Ceramic N/A
2MV9320WICRDUM N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 48800 N11000 lbf N/A 47200 N10600 lbf N/A STEEL N/A
2MVC9320WICRDUM N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 43400 N9760 lbf N/A 47200 N10600 lbf N/A Ceramic N/A
3MV9320WICRDUM N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 45500 N10200 lbf N/A 44400 N9990 lbf N/A STEEL N/A
3MVC9320WICRDUM N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 40500 N9100 lbf N/A 44400 N9990 lbf N/A Ceramic N/A
2MM9320WICRTUM N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 48800 N11000 lbf N/A 47200 N10600 lbf N/A STEEL N/A
Unit of Measure
« 296 297 298 299 300 »