Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9300WICRTUM | N/A Triplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 1580 N360 lbf | N/A 3380 N760 lbf | N/A STEEL |
N/A
|
| 3MVC9300WICRTUM | N/A Triplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 1410 N320 lbf | N/A 3380 N760 lbf | N/A Ceramic |
N/A
|
| 2MM9300WICRTUM | N/A Triplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 1640 N370 lbf | N/A 3510 N790 lbf | N/A STEEL |
N/A
|
| 2MMC9300WICRTUM | N/A Triplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 1460 N330 lbf | N/A 3510 N790 lbf | N/A Ceramic |
N/A
|
| 3MM9300WICRTUM | N/A Triplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 1580 N360 lbf | N/A 3380 N760 lbf | N/A STEEL |
N/A
|
| 3MMC9300WICRTUM | N/A Triplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 1410 N320 lbf | N/A 3380 N760 lbf | N/A Ceramic |
N/A
|
| 2MV9300WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 1640 N370 lbf | N/A 3510 N790 lbf | N/A STEEL |
N/A
|
| 2MVC9300WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 1460 N330 lbf | N/A 3510 N790 lbf | N/A Ceramic |
N/A
|
| 3MV9300WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 1580 N360 lbf | N/A 3380 N760 lbf | N/A STEEL |
N/A
|
| 3MVC9300WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 1410 N320 lbf | N/A 3380 N760 lbf | N/A Ceramic |
N/A
|
| 2MM9300WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 1640 N370 lbf | N/A 3510 N790 lbf | N/A STEEL |
N/A
|
| 2MMC9300WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 1460 N330 lbf | N/A 3510 N790 lbf | N/A Ceramic |
N/A
|
| 3MM9300WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 1580 N360 lbf | N/A 3380 N760 lbf | N/A STEEL |
N/A
|
| 3MMC9300WICRQUM | N/A Quadruplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 1410 N320 lbf | N/A 3380 N760 lbf | N/A Ceramic |
N/A
|
| 2MV9300WICRSUL | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 6 mm0.2362 in | N/A 15 º | N/A 1640 N370 lbf | N/A 3510 N790 lbf | N/A STEEL |
N/A
|
| 2MVC9300WICRSUL | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 6 mm0.2362 in | N/A 15 º | N/A 1460 N330 lbf | N/A 3510 N790 lbf | N/A Ceramic |
N/A
|
| 3MV9300WICRSUL | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 6 mm0.2362 in | N/A 25 º | N/A 1580 N360 lbf | N/A 3380 N760 lbf | N/A STEEL |
N/A
|
| 3MVC9300WICRSUL | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 6 mm0.2362 in | N/A 25 º | N/A 1410 N320 lbf | N/A 3380 N760 lbf | N/A Ceramic |
N/A
|
| 2MM9300WICRSUL | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 6 mm0.2362 in | N/A 15 º | N/A 1640 N370 lbf | N/A 3510 N790 lbf | N/A STEEL |
N/A
|
| 2MMC9300WICRSUL | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 6 mm0.2362 in | N/A 15 º | N/A 1460 N330 lbf | N/A 3510 N790 lbf | N/A Ceramic |
N/A
|
| 3MM9300WICRSUL | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 6 mm0.2362 in | N/A 25 º | N/A 1580 N360 lbf | N/A 3380 N760 lbf | N/A STEEL |
N/A
|
| 3MMC9300WICRSUL | N/A Single | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 6 mm0.2362 in | N/A 25 º | N/A 1410 N320 lbf | N/A 3380 N760 lbf | N/A Ceramic |
N/A
|
| 2MV9300WICRDUL | N/A Duplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 1640 N370 lbf | N/A 3510 N790 lbf | N/A STEEL |
N/A
|
| 2MVC9300WICRDUL | N/A Duplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 1460 N330 lbf | N/A 3510 N790 lbf | N/A Ceramic |
N/A
|
| 3MV9300WICRDUL | N/A Duplex | N/A 10 mm | N/A 22 mm0.8661 in | N/A 6 mm0.2362 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 1580 N360 lbf | N/A 3380 N760 lbf | N/A STEEL |
N/A
|