Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV9302WICRQUL N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 25 º N/A 2280 N510 lbf N/A 4360 N980 lbf N/A STEEL N/A
3MVC9302WICRQUL N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 25 º N/A 2030 N460 lbf N/A 4360 N980 lbf N/A Ceramic N/A
2MM9302WICRQUL N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 15 º N/A 2370 N530 lbf N/A 4560 N1030 lbf N/A STEEL N/A
2MMC9302WICRQUL N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 15 º N/A 2110 N470 lbf N/A 4560 N1030 lbf N/A Ceramic N/A
3MM9302WICRQUL N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 25 º N/A 2280 N510 lbf N/A 4360 N980 lbf N/A STEEL N/A
3MMC9302WICRQUL N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 25 º N/A 2030 N460 lbf N/A 4360 N980 lbf N/A Ceramic N/A
3MM9302WI DUMFS637 N/A Duplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 25 º N/A 2280 N510 lbf N/A 4360 N980 lbf N/A STEEL N/A
3MM9302WI DUL N/A Duplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 25 º N/A 2280 N510 lbf N/A 4360 N980 lbf N/A STEEL N/A
2MM9302WI DUM N/A Duplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 15 º N/A 2370 N530 lbf N/A 4560 N1030 lbf N/A STEEL N/A
2MV9102WICRSUH N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
2MVC9102WICRSUH N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 3200 N730 lbf N/A 7300 N1630 lbf N/A Ceramic N/A
3MV9102WICRSUH N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 3530 N790 lbf N/A 7020 N1580 lbf N/A STEEL N/A
3MVC9102WICRSUH N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 3140 N700 lbf N/A 7020 N1580 lbf N/A Ceramic N/A
2MM9102WICRSUH N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
2MMC9102WICRSUH N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 3200 N730 lbf N/A 7300 N1630 lbf N/A Ceramic N/A
3MM9102WICRSUH N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 3530 N790 lbf N/A 7020 N1580 lbf N/A STEEL N/A
3MMC9102WICRSUH N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 3140 N700 lbf N/A 7020 N1580 lbf N/A Ceramic N/A
2MV9102WICRDUH N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
2MVC9102WICRDUH N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 3200 N730 lbf N/A 7300 N1630 lbf N/A Ceramic N/A
3MV9102WICRDUH N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 3530 N790 lbf N/A 7020 N1580 lbf N/A STEEL N/A
3MVC9102WICRDUH N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 3140 N700 lbf N/A 7020 N1580 lbf N/A Ceramic N/A
2MM9102WICRDUH N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
2MMC9102WICRDUH N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 3200 N730 lbf N/A 7300 N1630 lbf N/A Ceramic N/A
3MM9102WICRDUH N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 3530 N790 lbf N/A 7020 N1580 lbf N/A STEEL N/A
3MMC9102WICRDUH N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 3140 N700 lbf N/A 7020 N1580 lbf N/A Ceramic N/A
Unit of Measure
« 26 27 28 29 30 »