Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 306 307 308 309 310 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM220WICRTUM N/A Triplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 102 mm4.0158 in N/A 25 º N/A 121000 N27200 lbf N/A 157500 N35400 lbf N/A STEEL N/A
2MM220WICRQUM N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 15 º N/A 126800 N28500 lbf N/A 165200 N37100 lbf N/A STEEL N/A
2MMC220WICRQUM N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 15 º N/A 112900 N25400 lbf N/A 165200 N37100 lbf N/A Ceramic N/A
3MMC220WICRQUM N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A
3MM220WICRQUM N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 25 º N/A 121000 N27200 lbf N/A 157500 N35400 lbf N/A STEEL N/A
2MM220WICRSUL N/A Single N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 15 º N/A 126800 N28500 lbf N/A 165200 N37100 lbf N/A STEEL N/A
2MMC220WICRSUL N/A Single N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 15 º N/A 112900 N25400 lbf N/A 165200 N37100 lbf N/A Ceramic N/A
3MMC220WICRSUL N/A Single N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A
3MM220WICRSUL N/A Single N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 25 º N/A 121000 N27200 lbf N/A 157500 N35400 lbf N/A STEEL N/A
2MM220WICRDUL N/A Duplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 68 mm2.6772 in N/A 15 º N/A 126800 N28500 lbf N/A 165200 N37100 lbf N/A STEEL N/A
2MMC220WICRDUL N/A Duplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 68 mm2.6772 in N/A 15 º N/A 112900 N25400 lbf N/A 165200 N37100 lbf N/A Ceramic N/A
3MMC220WICRDUL N/A Duplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 68 mm2.6772 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A
3MM220WICRDUL N/A Duplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 68 mm2.6772 in N/A 25 º N/A 121000 N27200 lbf N/A 157500 N35400 lbf N/A STEEL N/A
2MM220WICRTUL N/A Triplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 102 mm4.0158 in N/A 15 º N/A 126800 N28500 lbf N/A 165200 N37100 lbf N/A STEEL N/A
2MMC220WICRTUL N/A Triplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 102 mm4.0158 in N/A 15 º N/A 112900 N25400 lbf N/A 165200 N37100 lbf N/A Ceramic N/A
3MMC220WICRTUL N/A Triplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 102 mm4.0158 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A
3MM220WICRTUL N/A Triplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 102 mm4.0158 in N/A 25 º N/A 121000 N27200 lbf N/A 157500 N35400 lbf N/A STEEL N/A
2MM220WICRQUL N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 15 º N/A 126800 N28500 lbf N/A 165200 N37100 lbf N/A STEEL N/A
2MMC220WICRQUL N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 15 º N/A 112900 N25400 lbf N/A 165200 N37100 lbf N/A Ceramic N/A
3MMC220WICRQUL N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A
3MM220WICRQUL N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 25 º N/A 121000 N27200 lbf N/A 157500 N35400 lbf N/A STEEL N/A
3MMC220WICRTUX N/A Triplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 102 mm4.0158 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A
3MMC220WICRSUX N/A Single N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A
3MMC220WICRQUX N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A
3MMC220WICRDUX N/A Duplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 68 mm2.6772 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A
Unit of Measure
« 306 307 308 309 310 »