Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 311 312 313 314 315 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9121WICRDUH N/A Duplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 15 º N/A 89400 N20100 lbf N/A 97900 N22000 lbf N/A STEEL N/A
2MMC9121WICRDUH N/A Duplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 15 º N/A 79570 N17890 lbf N/A 97900 N22000 lbf N/A Ceramic N/A
3MM9121WICRDUH N/A Duplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 25 º N/A 84500 N19000 lbf N/A 92100 N20700 lbf N/A STEEL N/A
3MMC9121WICRDUH N/A Duplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 25 º N/A 75205 N16910 lbf N/A 92100 N20700 lbf N/A Ceramic N/A
2MV9121WICRDUH N/A Duplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 15 º N/A 89400 N20100 lbf N/A 97900 N22000 lbf N/A STEEL N/A
2MVC9121WICRDUH N/A Duplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 15 º N/A 79570 N17890 lbf N/A 97900 N22000 lbf N/A Ceramic N/A
3MV9121WICRDUH N/A Duplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 25 º N/A 84500 N19000 lbf N/A 92100 N20700 lbf N/A STEEL N/A
3MVC9121WICRDUH N/A Duplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 25 º N/A 75205 N16910 lbf N/A 92100 N20700 lbf N/A Ceramic N/A
2MM9121WICRTUH N/A Triplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 15 º N/A 89400 N20100 lbf N/A 97900 N22000 lbf N/A STEEL N/A
2MMC9121WICRTUH N/A Triplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 15 º N/A 79570 N17890 lbf N/A 97900 N22000 lbf N/A Ceramic N/A
3MM9121WICRTUH N/A Triplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 25 º N/A 84500 N19000 lbf N/A 92100 N20700 lbf N/A STEEL N/A
3MMC9121WICRTUH N/A Triplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 25 º N/A 75205 N16910 lbf N/A 92100 N20700 lbf N/A Ceramic N/A
2MV9121WICRTUH N/A Triplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 15 º N/A 89400 N20100 lbf N/A 97900 N22000 lbf N/A STEEL N/A
2MVC9121WICRTUH N/A Triplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 15 º N/A 79570 N17890 lbf N/A 97900 N22000 lbf N/A Ceramic N/A
3MV9121WICRTUH N/A Triplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 25 º N/A 84500 N19000 lbf N/A 92100 N20700 lbf N/A STEEL N/A
3MVC9121WICRTUH N/A Triplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 25 º N/A 75205 N16910 lbf N/A 92100 N20700 lbf N/A Ceramic N/A
2MM9121WICRQUH N/A Quadruplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 15 º N/A 89400 N20100 lbf N/A 97900 N22000 lbf N/A STEEL N/A
2MMC9121WICRQUH N/A Quadruplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 15 º N/A 79570 N17890 lbf N/A 97900 N22000 lbf N/A Ceramic N/A
3MM9121WICRQUH N/A Quadruplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 25 º N/A 84500 N19000 lbf N/A 92100 N20700 lbf N/A STEEL N/A
3MMC9121WICRQUH N/A Quadruplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 25 º N/A 75205 N16910 lbf N/A 92100 N20700 lbf N/A Ceramic N/A
2MV9121WICRQUH N/A Quadruplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 15 º N/A 89400 N20100 lbf N/A 97900 N22000 lbf N/A STEEL N/A
2MVC9121WICRQUH N/A Quadruplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 15 º N/A 79570 N17890 lbf N/A 97900 N22000 lbf N/A Ceramic N/A
3MV9121WICRQUH N/A Quadruplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 25 º N/A 84500 N19000 lbf N/A 92100 N20700 lbf N/A STEEL N/A
3MVC9121WICRQUH N/A Quadruplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 25 º N/A 75205 N16910 lbf N/A 92100 N20700 lbf N/A Ceramic N/A
2MM9121WICRSUM N/A Single N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 26 mm1.0236 in N/A 15 º N/A 89400 N20100 lbf N/A 97900 N22000 lbf N/A STEEL N/A
Unit of Measure
« 311 312 313 314 315 »