The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9121WICRQUM | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 84500 N19000 lbf | N/A 92100 N20700 lbf | N/A STEEL |
N/A
|
| 3MMC9121WICRQUM | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 75205 N16910 lbf | N/A 92100 N20700 lbf | N/A Ceramic |
N/A
|
| 2MV9121WICRQUM | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A
|
| 2MVC9121WICRQUM | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A
|
| 3MV9121WICRQUM | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 84500 N19000 lbf | N/A 92100 N20700 lbf | N/A STEEL |
N/A
|
| 3MVC9121WICRQUM | N/A Quadruplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 75205 N16910 lbf | N/A 92100 N20700 lbf | N/A Ceramic |
N/A
|
| 2MM9121WICRSUL | N/A Single | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A
|
| 2MMC9121WICRSUL | N/A Single | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A
|
| 3MM9121WICRSUL | N/A Single | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 84500 N19000 lbf | N/A 92100 N20700 lbf | N/A STEEL |
N/A
|
| 3MMC9121WICRSUL | N/A Single | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 75205 N16910 lbf | N/A 92100 N20700 lbf | N/A Ceramic |
N/A
|
| 2MV9121WICRSUL | N/A Single | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A
|
| 2MVC9121WICRSUL | N/A Single | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A
|
| 3MV9121WICRSUL | N/A Single | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 84500 N19000 lbf | N/A 92100 N20700 lbf | N/A STEEL |
N/A
|
| 3MVC9121WICRSUL | N/A Single | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 75205 N16910 lbf | N/A 92100 N20700 lbf | N/A Ceramic |
N/A
|
| 2MM9121WICRDUL | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A
|
| 2MMC9121WICRDUL | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A
|
| 3MM9121WICRDUL | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 84500 N19000 lbf | N/A 92100 N20700 lbf | N/A STEEL |
N/A
|
| 3MMC9121WICRDUL | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 75205 N16910 lbf | N/A 92100 N20700 lbf | N/A Ceramic |
N/A
|
| 2MV9121WICRDUL | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A
|
| 2MVC9121WICRDUL | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A
|
| 3MV9121WICRDUL | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 84500 N19000 lbf | N/A 92100 N20700 lbf | N/A STEEL |
N/A
|
| 3MVC9121WICRDUL | N/A Duplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 75205 N16910 lbf | N/A 92100 N20700 lbf | N/A Ceramic |
N/A
|
| 2MM9121WICRTUL | N/A Triplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 89400 N20100 lbf | N/A 97900 N22000 lbf | N/A STEEL |
N/A
|
| 2MMC9121WICRTUL | N/A Triplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 79570 N17890 lbf | N/A 97900 N22000 lbf | N/A Ceramic |
N/A
|
| 3MM9121WICRTUL | N/A Triplex | N/A 105 mm | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 25 º | N/A 84500 N19000 lbf | N/A 92100 N20700 lbf | N/A STEEL |
N/A
|