The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9122WICRTUL | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A
|
| 2MMC9122WICRTUL | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A
|
| 3MM9122WICRTUL | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A
|
| 3MMC9122WICRTUL | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A
|
| 2MV9122WICRTUL | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A
|
| 3MV9122WICRTUL | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A
|
| 2MVC9122WICRTUL | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A
|
| 3MVC9122WICRTUL | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A
|
| 2MM9122WICRQUL | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A
|
| 2MMC9122WICRQUL | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A
|
| 3MM9122WICRQUL | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A
|
| 3MMC9122WICRQUL | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A
|
| 2MV9122WICRQUL | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 102700 N23100 lbf | N/A 109400 N24600 lbf | N/A STEEL |
N/A
|
| 3MV9122WICRQUL | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A
|
| 2MVC9122WICRQUL | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 91400 N20560 lbf | N/A 109400 N24600 lbf | N/A Ceramic |
N/A
|
| 3MVC9122WICRQUL | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A
|
| 3MMC9122WICRTUX | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A
|
| 3MMC9122WICRSUX | N/A Single | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A
|
| 3MMC9122WICRQUX | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A
|
| 3MMC9122WICRDUX | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A
|
| 3MMC9122WI QUL | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 86686 N19500 lbf | N/A 103200 N23200 lbf | N/A Ceramic |
N/A
|
| 3MM9122WICRTUX | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A
|
| 3MM9122WICRSUX | N/A Single | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A
|
| 3MM9122WICRQUX | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A
|
| 3MM9122WICRDUX | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 97400 N21900 lbf | N/A 103200 N23200 lbf | N/A STEEL |
N/A
|