The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC222WICRTUH | N/A Triplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 15 º | N/A 142000 N31900 lbf | N/A 194900 N43800 lbf | N/A Ceramic |
N/A
|
| 3MMC222WICRTUH | N/A Triplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 135900 N30600 lbf | N/A 185800 N41800 lbf | N/A Ceramic |
N/A
|
| 3MM222WICRTUH | N/A Triplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 153500 N34500 lbf | N/A 185800 N41800 lbf | N/A STEEL |
N/A
|
| 2MM222WICRQUH | N/A Quadruplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 160100 N36000 lbf | N/A 194900 N43800 lbf | N/A STEEL |
N/A
|
| 2MMC222WICRQUH | N/A Quadruplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 142000 N31900 lbf | N/A 194900 N43800 lbf | N/A Ceramic |
N/A
|
| 3MMC222WICRQUH | N/A Quadruplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 135900 N30600 lbf | N/A 185800 N41800 lbf | N/A Ceramic |
N/A
|
| 3MM222WICRQUH | N/A Quadruplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 153500 N34500 lbf | N/A 185800 N41800 lbf | N/A STEEL |
N/A
|
| 2MM222WICRSUM | N/A Single | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 160100 N36000 lbf | N/A 194900 N43800 lbf | N/A STEEL |
N/A
|
| 2MMC222WICRSUM | N/A Single | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 142000 N31900 lbf | N/A 194900 N43800 lbf | N/A Ceramic |
N/A
|
| 3MMC222WICRSUM | N/A Single | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 25 º | N/A 135900 N30600 lbf | N/A 185800 N41800 lbf | N/A Ceramic |
N/A
|
| 3MM222WICRSUM | N/A Single | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 25 º | N/A 153500 N34500 lbf | N/A 185800 N41800 lbf | N/A STEEL |
N/A
|
| 2MM222WICRDUM | N/A Duplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 160100 N36000 lbf | N/A 194900 N43800 lbf | N/A STEEL |
N/A
|
| 2MMC222WICRDUM | N/A Duplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 142000 N31900 lbf | N/A 194900 N43800 lbf | N/A Ceramic |
N/A
|
| 3MMC222WICRDUM | N/A Duplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 135900 N30600 lbf | N/A 185800 N41800 lbf | N/A Ceramic |
N/A
|
| 3MM222WICRDUM | N/A Duplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 153500 N34500 lbf | N/A 185800 N41800 lbf | N/A STEEL |
N/A
|
| 2MM222WICRTUM | N/A Triplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 15 º | N/A 160100 N36000 lbf | N/A 194900 N43800 lbf | N/A STEEL |
N/A
|
| 2MMC222WICRTUM | N/A Triplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 15 º | N/A 142000 N31900 lbf | N/A 194900 N43800 lbf | N/A Ceramic |
N/A
|
| 3MMC222WICRTUM | N/A Triplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 135900 N30600 lbf | N/A 185800 N41800 lbf | N/A Ceramic |
N/A
|
| 3MM222WICRTUM | N/A Triplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 153500 N34500 lbf | N/A 185800 N41800 lbf | N/A STEEL |
N/A
|
| 2MM222WICRQUM | N/A Quadruplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 160100 N36000 lbf | N/A 194900 N43800 lbf | N/A STEEL |
N/A
|
| 2MMC222WICRQUM | N/A Quadruplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 142000 N31900 lbf | N/A 194900 N43800 lbf | N/A Ceramic |
N/A
|
| 3MMC222WICRQUM | N/A Quadruplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 135900 N30600 lbf | N/A 185800 N41800 lbf | N/A Ceramic |
N/A
|
| 3MM222WICRQUM | N/A Quadruplex | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 153500 N34500 lbf | N/A 185800 N41800 lbf | N/A STEEL |
N/A
|
| 2MM222WICRSUL | N/A Single | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 160100 N36000 lbf | N/A 194900 N43800 lbf | N/A STEEL |
N/A
|
| 2MMC222WICRSUL | N/A Single | N/A 110 mm | N/A 200 mm7.874 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 142000 N31900 lbf | N/A 194900 N43800 lbf | N/A Ceramic |
N/A
|