Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 326 327 328 329 330 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC222WICRDUX N/A Duplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 142000 N31900 lbf N/A 194900 N43800 lbf N/A Ceramic N/A
2MM222WICRTUX N/A Triplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 160100 N36000 lbf N/A 194900 N43800 lbf N/A STEEL N/A
2MM222WICRSUX N/A Single N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 160100 N36000 lbf N/A 194900 N43800 lbf N/A STEEL N/A
2MM222WICRQUX N/A Quadruplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 160100 N36000 lbf N/A 194900 N43800 lbf N/A STEEL N/A
2MM222WICRDUX N/A Duplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 160100 N36000 lbf N/A 194900 N43800 lbf N/A STEEL N/A
2MM222WI DUM N/A Duplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 160100 N36000 lbf N/A 194900 N43800 lbf N/A STEEL N/A
2MM9324WICRSUH N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 66900 N15000 lbf N/A 62000 N13900 lbf N/A STEEL N/A
2MMC9324WICRSUH N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 59500 N13400 lbf N/A 62000 N13900 lbf N/A Ceramic N/A
3MM9324WICRSUH N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 62300 N14000 lbf N/A 58300 N13100 lbf N/A STEEL N/A
3MMC9324WICRSUH N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 55500 N12500 lbf N/A 58300 N13100 lbf N/A Ceramic N/A
2MV9324WICRSUH N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 66900 N15000 lbf N/A 62000 N13900 lbf N/A STEEL N/A
2MVC9324WICRSUH N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 59500 N13400 lbf N/A 62000 N13900 lbf N/A Ceramic N/A
3MV9324WICRSUH N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 62300 N14000 lbf N/A 58300 N13100 lbf N/A STEEL N/A
3MVC9324WICRSUH N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 55500 N12500 lbf N/A 58300 N13100 lbf N/A Ceramic N/A
2MM9324WICRDUH N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 66900 N15000 lbf N/A 62000 N13900 lbf N/A STEEL N/A
2MMC9324WICRDUH N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 59500 N13400 lbf N/A 62000 N13900 lbf N/A Ceramic N/A
3MM9324WICRDUH N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 62300 N14000 lbf N/A 58300 N13100 lbf N/A STEEL N/A
3MMC9324WICRDUH N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 55500 N12500 lbf N/A 58300 N13100 lbf N/A Ceramic N/A
2MV9324WICRDUH N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 66900 N15000 lbf N/A 62000 N13900 lbf N/A STEEL N/A
2MVC9324WICRDUH N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 59500 N13400 lbf N/A 62000 N13900 lbf N/A Ceramic N/A
3MV9324WICRDUH N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 62300 N14000 lbf N/A 58300 N13100 lbf N/A STEEL N/A
3MVC9324WICRDUH N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 55500 N12500 lbf N/A 58300 N13100 lbf N/A Ceramic N/A
2MM9324WICRTUH N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 66900 N15000 lbf N/A 62000 N13900 lbf N/A STEEL N/A
2MMC9324WICRTUH N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 59500 N13400 lbf N/A 62000 N13900 lbf N/A Ceramic N/A
3MM9324WICRTUH N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 62300 N14000 lbf N/A 58300 N13100 lbf N/A STEEL N/A
Unit of Measure
« 326 327 328 329 330 »