Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9102WICRSUL | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 3530 N790 lbf | N/A 7020 N1580 lbf | N/A STEEL |
N/A
|
| 3MVC9102WICRSUL | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 3140 N700 lbf | N/A 7020 N1580 lbf | N/A Ceramic |
N/A
|
| 2MM9102WICRSUL | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 3600 N820 lbf | N/A 7300 N1630 lbf | N/A STEEL |
N/A
|
| 2MMC9102WICRSUL | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 3200 N730 lbf | N/A 7300 N1630 lbf | N/A Ceramic |
N/A
|
| 3MM9102WICRSUL | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 3530 N790 lbf | N/A 7020 N1580 lbf | N/A STEEL |
N/A
|
| 3MMC9102WICRSUL | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 25 º | N/A 3140 N700 lbf | N/A 7020 N1580 lbf | N/A Ceramic |
N/A
|
| 2MV9102WICRDUL | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 3600 N820 lbf | N/A 7300 N1630 lbf | N/A STEEL |
N/A
|
| 2MVC9102WICRDUL | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 3200 N730 lbf | N/A 7300 N1630 lbf | N/A Ceramic |
N/A
|
| 3MV9102WICRDUL | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 3530 N790 lbf | N/A 7020 N1580 lbf | N/A STEEL |
N/A
|
| 3MVC9102WICRDUL | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 3140 N700 lbf | N/A 7020 N1580 lbf | N/A Ceramic |
N/A
|
| 2MM9102WICRDUL | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 3600 N820 lbf | N/A 7300 N1630 lbf | N/A STEEL |
N/A
|
| 2MMC9102WICRDUL | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 3200 N730 lbf | N/A 7300 N1630 lbf | N/A Ceramic |
N/A
|
| 3MM9102WICRDUL | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 3530 N790 lbf | N/A 7020 N1580 lbf | N/A STEEL |
N/A
|
| 3MMC9102WICRDUL | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 3140 N700 lbf | N/A 7020 N1580 lbf | N/A Ceramic |
N/A
|
| 2MV9102WICRTUL | N/A Triplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 3600 N820 lbf | N/A 7300 N1630 lbf | N/A STEEL |
N/A
|
| 2MVC9102WICRTUL | N/A Triplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 3200 N730 lbf | N/A 7300 N1630 lbf | N/A Ceramic |
N/A
|
| 3MV9102WICRTUL | N/A Triplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 3530 N790 lbf | N/A 7020 N1580 lbf | N/A STEEL |
N/A
|
| 3MVC9102WICRTUL | N/A Triplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 3140 N700 lbf | N/A 7020 N1580 lbf | N/A Ceramic |
N/A
|
| 2MM9102WICRTUL | N/A Triplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 3600 N820 lbf | N/A 7300 N1630 lbf | N/A STEEL |
N/A
|
| 2MMC9102WICRTUL | N/A Triplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 15 º | N/A 3200 N730 lbf | N/A 7300 N1630 lbf | N/A Ceramic |
N/A
|
| 3MM9102WICRTUL | N/A Triplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 3530 N790 lbf | N/A 7020 N1580 lbf | N/A STEEL |
N/A
|
| 3MMC9102WICRTUL | N/A Triplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 27 mm1.0629 in | N/A 25 º | N/A 3140 N700 lbf | N/A 7020 N1580 lbf | N/A Ceramic |
N/A
|
| 2MV9102WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 3600 N820 lbf | N/A 7300 N1630 lbf | N/A STEEL |
N/A
|
| 2MVC9102WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 3200 N730 lbf | N/A 7300 N1630 lbf | N/A Ceramic |
N/A
|
| 3MV9102WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 3530 N790 lbf | N/A 7020 N1580 lbf | N/A STEEL |
N/A
|