The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9124WICRDUL | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 3MMC9124WICRDUL | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 91848 N20648 lbf | N/A 105000 N23600 lbf | N/A Ceramic |
N/A
|
| 2MV9124WICRDUL | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 3MV9124WICRDUL | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 2MM9124WICRTUL | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 2MMC9124WICRTUL | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 96565 N21716 lbf | N/A 111200 N25000 lbf | N/A Ceramic |
N/A
|
| 3MM9124WICRTUL | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 3MMC9124WICRTUL | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 91848 N20648 lbf | N/A 105000 N23600 lbf | N/A Ceramic |
N/A
|
| 2MV9124WICRTUL | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 3MV9124WICRTUL | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 2MM9124WICRQUL | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 2MMC9124WICRQUL | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 96565 N21716 lbf | N/A 111200 N25000 lbf | N/A Ceramic |
N/A
|
| 3MM9124WICRQUL | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 3MMC9124WICRQUL | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 91848 N20648 lbf | N/A 105000 N23600 lbf | N/A Ceramic |
N/A
|
| 2MV9124WICRQUL | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 3MV9124WICRQUL | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 3MMC9124WICRTUX | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 91848 N20648 lbf | N/A 105000 N23600 lbf | N/A Ceramic |
N/A
|
| 3MMC9124WICRSUX | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 91848 N20648 lbf | N/A 105000 N23600 lbf | N/A Ceramic |
N/A
|
| 3MMC9124WICRQUX | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 91848 N20648 lbf | N/A 105000 N23600 lbf | N/A Ceramic |
N/A
|
| 3MMC9124WICRDUX | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 91848 N20648 lbf | N/A 105000 N23600 lbf | N/A Ceramic |
N/A
|
| 3MM9124WITUMFS381A | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 3MM9124WICRTUX | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 3MM9124WICRSUX | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 3MM9124WICRQUX | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 3MM9124WICRDUX | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|