The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9124WI TUM | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 3MM9124WI TH | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 3MM9124WI SUM | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 3MM9124WI SUL | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 3MM9124WI QUL | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 103200 N23200 lbf | N/A 105000 N23600 lbf | N/A STEEL |
N/A
|
| 2MMC9124WICRTUX | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 96565 N21716 lbf | N/A 111200 N25000 lbf | N/A Ceramic |
N/A
|
| 2MMC9124WICRSUX | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 96565 N21716 lbf | N/A 111200 N25000 lbf | N/A Ceramic |
N/A
|
| 2MMC9124WICRQUX | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 96565 N21716 lbf | N/A 111200 N25000 lbf | N/A Ceramic |
N/A
|
| 2MMC9124WICRDUX | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 96565 N21716 lbf | N/A 111200 N25000 lbf | N/A Ceramic |
N/A
|
| 2MMC9124WI QUM | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 96565 N21716 lbf | N/A 111200 N25000 lbf | N/A Ceramic |
N/A
|
| 2MMC9124WI DUL | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 96565 N21716 lbf | N/A 111200 N25000 lbf | N/A Ceramic |
N/A
|
| 2MM9124WIQULFS637 | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 2MM9124WIDULFS637 | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 2MM9124WICRTUX | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 2MM9124WICRSUX | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 2MM9124WICRQUX | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 2MM9124WICRDUX | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 2MM9124WICRDUMFS381A | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 2MM9124WI TUL | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 2MM9124WI SUM | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 2MM9124WI QUL | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 108500 N24400 lbf | N/A 111200 N25000 lbf | N/A STEEL |
N/A
|
| 2MM224WICRSUH | N/A Single | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 180100 N40500 lbf | N/A 210100 N47200 lbf | N/A STEEL |
N/A
|
| 2MMC224WICRSUH | N/A Single | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 159600 N35900 lbf | N/A 210100 N47200 lbf | N/A Ceramic |
N/A
|
| 3MMC224WICRSUH | N/A Single | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 152400 N34300 lbf | N/A 200500 N45100 lbf | N/A Ceramic |
N/A
|
| 3MM224WICRSUH | N/A Single | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 173500 N39000 lbf | N/A 200500 N45100 lbf | N/A STEEL |
N/A
|