The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM224WICRDUH | N/A Duplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 180100 N40500 lbf | N/A 210100 N47200 lbf | N/A STEEL |
N/A
|
| 2MMC224WICRDUH | N/A Duplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 159600 N35900 lbf | N/A 210100 N47200 lbf | N/A Ceramic |
N/A
|
| 3MMC224WICRDUH | N/A Duplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 152400 N34300 lbf | N/A 200500 N45100 lbf | N/A Ceramic |
N/A
|
| 3MM224WICRDUH | N/A Duplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 173500 N39000 lbf | N/A 200500 N45100 lbf | N/A STEEL |
N/A
|
| 2MM224WICRTUH | N/A Triplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 180100 N40500 lbf | N/A 210100 N47200 lbf | N/A STEEL |
N/A
|
| 2MMC224WICRTUH | N/A Triplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 159600 N35900 lbf | N/A 210100 N47200 lbf | N/A Ceramic |
N/A
|
| 3MMC224WICRTUH | N/A Triplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 152400 N34300 lbf | N/A 200500 N45100 lbf | N/A Ceramic |
N/A
|
| 3MM224WICRTUH | N/A Triplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 173500 N39000 lbf | N/A 200500 N45100 lbf | N/A STEEL |
N/A
|
| 2MM224WICRQUH | N/A Quadruplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 160 mm6.2992 in | N/A 15 º | N/A 180100 N40500 lbf | N/A 210100 N47200 lbf | N/A STEEL |
N/A
|
| 2MMC224WICRQUH | N/A Quadruplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 160 mm6.2992 in | N/A 15 º | N/A 159600 N35900 lbf | N/A 210100 N47200 lbf | N/A Ceramic |
N/A
|
| 3MMC224WICRQUH | N/A Quadruplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 160 mm6.2992 in | N/A 25 º | N/A 152400 N34300 lbf | N/A 200500 N45100 lbf | N/A Ceramic |
N/A
|
| 3MM224WICRQUH | N/A Quadruplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 160 mm6.2992 in | N/A 25 º | N/A 173500 N39000 lbf | N/A 200500 N45100 lbf | N/A STEEL |
N/A
|
| 2MM224WICRSUM | N/A Single | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 180100 N40500 lbf | N/A 210100 N47200 lbf | N/A STEEL |
N/A
|
| 2MMC224WICRSUM | N/A Single | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 159600 N35900 lbf | N/A 210100 N47200 lbf | N/A Ceramic |
N/A
|
| 3MMC224WICRSUM | N/A Single | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 152400 N34300 lbf | N/A 200500 N45100 lbf | N/A Ceramic |
N/A
|
| 3MM224WICRSUM | N/A Single | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 173500 N39000 lbf | N/A 200500 N45100 lbf | N/A STEEL |
N/A
|
| 2MM224WICRDUM | N/A Duplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 180100 N40500 lbf | N/A 210100 N47200 lbf | N/A STEEL |
N/A
|
| 2MMC224WICRDUM | N/A Duplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 159600 N35900 lbf | N/A 210100 N47200 lbf | N/A Ceramic |
N/A
|
| 3MMC224WICRDUM | N/A Duplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 152400 N34300 lbf | N/A 200500 N45100 lbf | N/A Ceramic |
N/A
|
| 3MM224WICRDUM | N/A Duplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 173500 N39000 lbf | N/A 200500 N45100 lbf | N/A STEEL |
N/A
|
| 2MM224WICRTUM | N/A Triplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 180100 N40500 lbf | N/A 210100 N47200 lbf | N/A STEEL |
N/A
|
| 2MMC224WICRTUM | N/A Triplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 159600 N35900 lbf | N/A 210100 N47200 lbf | N/A Ceramic |
N/A
|
| 3MMC224WICRTUM | N/A Triplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 152400 N34300 lbf | N/A 200500 N45100 lbf | N/A Ceramic |
N/A
|
| 3MM224WICRTUM | N/A Triplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 173500 N39000 lbf | N/A 200500 N45100 lbf | N/A STEEL |
N/A
|
| 2MM224WICRQUM | N/A Quadruplex | N/A 120 mm | N/A 215 mm8.4646 in | N/A 40 mm1.5748 in | N/A 160 mm6.2992 in | N/A 15 º | N/A 180100 N40500 lbf | N/A 210100 N47200 lbf | N/A STEEL |
N/A
|