Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 336 337 338 339 340 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC224WICRQUM N/A Quadruplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 15 º N/A 159600 N35900 lbf N/A 210100 N47200 lbf N/A Ceramic N/A
3MMC224WICRQUM N/A Quadruplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 25 º N/A 152400 N34300 lbf N/A 200500 N45100 lbf N/A Ceramic N/A
3MM224WICRQUM N/A Quadruplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 25 º N/A 173500 N39000 lbf N/A 200500 N45100 lbf N/A STEEL N/A
2MM224WICRSUL N/A Single N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 15 º N/A 180100 N40500 lbf N/A 210100 N47200 lbf N/A STEEL N/A
2MMC224WICRSUL N/A Single N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 15 º N/A 159600 N35900 lbf N/A 210100 N47200 lbf N/A Ceramic N/A
3MMC224WICRSUL N/A Single N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 25 º N/A 152400 N34300 lbf N/A 200500 N45100 lbf N/A Ceramic N/A
3MM224WICRSUL N/A Single N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 25 º N/A 173500 N39000 lbf N/A 200500 N45100 lbf N/A STEEL N/A
2MM224WICRDUL N/A Duplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 15 º N/A 180100 N40500 lbf N/A 210100 N47200 lbf N/A STEEL N/A
2MMC224WICRDUL N/A Duplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 15 º N/A 159600 N35900 lbf N/A 210100 N47200 lbf N/A Ceramic N/A
3MMC224WICRDUL N/A Duplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 25 º N/A 152400 N34300 lbf N/A 200500 N45100 lbf N/A Ceramic N/A
3MM224WICRDUL N/A Duplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 25 º N/A 173500 N39000 lbf N/A 200500 N45100 lbf N/A STEEL N/A
2MM224WICRTUL N/A Triplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 120 mm4.7244 in N/A 15 º N/A 180100 N40500 lbf N/A 210100 N47200 lbf N/A STEEL N/A
2MMC224WICRTUL N/A Triplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 120 mm4.7244 in N/A 15 º N/A 159600 N35900 lbf N/A 210100 N47200 lbf N/A Ceramic N/A
3MMC224WICRTUL N/A Triplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 120 mm4.7244 in N/A 25 º N/A 152400 N34300 lbf N/A 200500 N45100 lbf N/A Ceramic N/A
3MM224WICRTUL N/A Triplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 120 mm4.7244 in N/A 25 º N/A 173500 N39000 lbf N/A 200500 N45100 lbf N/A STEEL N/A
2MM224WICRQUL N/A Quadruplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 15 º N/A 180100 N40500 lbf N/A 210100 N47200 lbf N/A STEEL N/A
2MMC224WICRQUL N/A Quadruplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 15 º N/A 159600 N35900 lbf N/A 210100 N47200 lbf N/A Ceramic N/A
3MMC224WICRQUL N/A Quadruplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 25 º N/A 152400 N34300 lbf N/A 200500 N45100 lbf N/A Ceramic N/A
3MM224WICRQUL N/A Quadruplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 25 º N/A 173500 N39000 lbf N/A 200500 N45100 lbf N/A STEEL N/A
3MM224WICRTUX N/A Triplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 120 mm4.7244 in N/A 25 º N/A 173500 N39000 lbf N/A 200500 N45100 lbf N/A STEEL N/A
3MM224WICRSUX N/A Single N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 25 º N/A 173500 N39000 lbf N/A 200500 N45100 lbf N/A STEEL N/A
3MM224WICRQUX N/A Quadruplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 25 º N/A 173500 N39000 lbf N/A 200500 N45100 lbf N/A STEEL N/A
3MM224WICRDUX N/A Duplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 25 º N/A 173500 N39000 lbf N/A 200500 N45100 lbf N/A STEEL N/A
2MM224WICRTUX N/A Triplex N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 120 mm4.7244 in N/A 15 º N/A 180100 N40500 lbf N/A 210100 N47200 lbf N/A STEEL N/A
2MM224WICRSUX N/A Single N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 15 º N/A 180100 N40500 lbf N/A 210100 N47200 lbf N/A STEEL N/A
Unit of Measure
« 336 337 338 339 340 »