Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9102WICRQUL N/A Quadruplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 3140 N700 lbf N/A 7020 N1580 lbf N/A Ceramic N/A
2MM9102WICRQUL N/A Quadruplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
2MMC9102WICRQUL N/A Quadruplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 3200 N730 lbf N/A 7300 N1630 lbf N/A Ceramic N/A
3MM9102WICRQUL N/A Quadruplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 3530 N790 lbf N/A 7020 N1580 lbf N/A STEEL N/A
3MMC9102WICRQUL N/A Quadruplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 3140 N700 lbf N/A 7020 N1580 lbf N/A Ceramic N/A
3MM9102WI DUM N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 3530 N790 lbf N/A 7020 N1580 lbf N/A STEEL N/A
3MM9102WI DUL N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 3530 N790 lbf N/A 7020 N1580 lbf N/A STEEL N/A
2MMC9102WI DUM N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 3200 N730 lbf N/A 7300 N1630 lbf N/A Ceramic N/A
2MM9102WI DUM N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
2MM9102WI DULFS637 N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
2MV202WICRSUH N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 15 º N/A 4500 N1010 lbf N/A 9580 N2200 lbf N/A STEEL N/A
2MVC202WICRSUH N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 15 º N/A 4010 N900 lbf N/A 9580 N2200 lbf N/A Ceramic N/A
3MV202WICRSUH N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 25 º N/A 4400 N980 lbf N/A 9250 N2080 lbf N/A STEEL N/A
3MVC202WICRSUH N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 25 º N/A 3880 N870 lbf N/A 9250 N2080 lbf N/A Ceramic N/A
2MM202WICRSUH N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 15 º N/A 4500 N1010 lbf N/A 9580 N2200 lbf N/A STEEL N/A
2MMC202WICRSUH N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 15 º N/A 4010 N900 lbf N/A 9580 N2200 lbf N/A Ceramic N/A
3MMC202WICRSUH N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 25 º N/A 3880 N870 lbf N/A 9250 N2080 lbf N/A Ceramic N/A
3MM202WICRSUH N/A Single N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 25 º N/A 4400 N980 lbf N/A 9250 N2080 lbf N/A STEEL N/A
2MV202WICRDUH N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 15 º N/A 4500 N1010 lbf N/A 9580 N2200 lbf N/A STEEL N/A
2MVC202WICRDUH N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 15 º N/A 4010 N900 lbf N/A 9580 N2200 lbf N/A Ceramic N/A
3MV202WICRDUH N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 25 º N/A 4400 N980 lbf N/A 9250 N2080 lbf N/A STEEL N/A
3MVC202WICRDUH N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 25 º N/A 3880 N870 lbf N/A 9250 N2080 lbf N/A Ceramic N/A
2MM202WICRDUH N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 15 º N/A 4500 N1010 lbf N/A 9580 N2200 lbf N/A STEEL N/A
2MMC202WICRDUH N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 15 º N/A 4010 N900 lbf N/A 9580 N2200 lbf N/A Ceramic N/A
3MMC202WICRDUH N/A Duplex N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 22 mm0.8662 in N/A 25 º N/A 3880 N870 lbf N/A 9250 N2080 lbf N/A Ceramic N/A
Unit of Measure
« 31 32 33 34 35 »