The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9326WICRTUX | N/A Triplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 71700 N16100 lbf | N/A 73900 N16600 lbf | N/A Ceramic |
N/A
|
| 3MMC9326WICRSUX | N/A Single | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 71700 N16100 lbf | N/A 73900 N16600 lbf | N/A Ceramic |
N/A
|
| 3MMC9326WICRQUX | N/A Quadruplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 71700 N16100 lbf | N/A 73900 N16600 lbf | N/A Ceramic |
N/A
|
| 3MMC9326WICRDUX | N/A Duplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 71700 N16100 lbf | N/A 73900 N16600 lbf | N/A Ceramic |
N/A
|
| 3MM9326WICRTUX | N/A Triplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 80500 N18100 lbf | N/A 73900 N16600 lbf | N/A STEEL |
N/A
|
| 3MM9326WICRSUX | N/A Single | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 80500 N18100 lbf | N/A 73900 N16600 lbf | N/A STEEL |
N/A
|
| 3MM9326WICRQUX | N/A Quadruplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 80500 N18100 lbf | N/A 73900 N16600 lbf | N/A STEEL |
N/A
|
| 3MM9326WICRDUX | N/A Duplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 80500 N18100 lbf | N/A 73900 N16600 lbf | N/A STEEL |
N/A
|
| 2MMC9326WICRTUX | N/A Triplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 76900 N17300 lbf | N/A 78500 N17600 lbf | N/A Ceramic |
N/A
|
| 2MMC9326WICRSUX | N/A Single | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 76900 N17300 lbf | N/A 78500 N17600 lbf | N/A Ceramic |
N/A
|
| 2MMC9326WICRQUX | N/A Quadruplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 76900 N17300 lbf | N/A 78500 N17600 lbf | N/A Ceramic |
N/A
|
| 2MMC9326WICRDUX | N/A Duplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 76900 N17300 lbf | N/A 78500 N17600 lbf | N/A Ceramic |
N/A
|
| 2MM9326WISUL | N/A Single | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 86400 N19400 lbf | N/A 78500 N17600 lbf | N/A STEEL |
N/A
|
| 2MM9326WIDULFS637 | N/A Duplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 86400 N19400 lbf | N/A 78500 N17600 lbf | N/A STEEL |
N/A
|
| 2MM9326WICRTUX | N/A Triplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 86400 N19400 lbf | N/A 78500 N17600 lbf | N/A STEEL |
N/A
|
| 2MM9326WICRSUX | N/A Single | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 86400 N19400 lbf | N/A 78500 N17600 lbf | N/A STEEL |
N/A
|
| 2MM9326WICRQUX | N/A Quadruplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 86400 N19400 lbf | N/A 78500 N17600 lbf | N/A STEEL |
N/A
|
| 2MM9326WICRDUX | N/A Duplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 86400 N19400 lbf | N/A 78500 N17600 lbf | N/A STEEL |
N/A
|
| 2MM9326WI DUL | N/A Duplex | N/A 130 mm | N/A 180 mm7.0866 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 86400 N19400 lbf | N/A 78500 N17600 lbf | N/A STEEL |
N/A
|
| 2MM9126WICRSUH | N/A Single | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 137000 N30800 lbf | N/A 143200 N32200 lbf | N/A STEEL |
N/A
|
| 2MMC9126WICRSUH | N/A Single | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 121930 N27400 lbf | N/A 143200 N32200 lbf | N/A Ceramic |
N/A
|
| 3MM9126WICRSUH | N/A Single | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 129900 N29200 lbf | N/A 135700 N30500 lbf | N/A STEEL |
N/A
|
| 3MMC9126WICRSUH | N/A Single | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 115611 N25988 lbf | N/A 135700 N30500 lbf | N/A Ceramic |
N/A
|
| 2MM9126WICRDUH | N/A Duplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 137000 N30800 lbf | N/A 143200 N32200 lbf | N/A STEEL |
N/A
|
| 2MMC9126WICRDUH | N/A Duplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 121930 N27400 lbf | N/A 143200 N32200 lbf | N/A Ceramic |
N/A
|