The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9126WICRDUX | N/A Duplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 129900 N29200 lbf | N/A 135700 N30500 lbf | N/A STEEL |
N/A
|
| 3MM9126WI TUM | N/A Triplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 25 º | N/A 129900 N29200 lbf | N/A 135700 N30500 lbf | N/A STEEL |
N/A
|
| 3MM9126WI TUL | N/A Triplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 25 º | N/A 129900 N29200 lbf | N/A 135700 N30500 lbf | N/A STEEL |
N/A
|
| 3MM9126WI TM | N/A Triplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 25 º | N/A 129900 N29200 lbf | N/A 135700 N30500 lbf | N/A STEEL |
N/A
|
| 3MM9126WI SUM | N/A Single | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 129900 N29200 lbf | N/A 135700 N30500 lbf | N/A STEEL |
N/A
|
| 3MM9126WI SUL | N/A Single | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 129900 N29200 lbf | N/A 135700 N30500 lbf | N/A STEEL |
N/A
|
| 3MM9126WI QUH | N/A Quadruplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 25 º | N/A 129900 N29200 lbf | N/A 135700 N30500 lbf | N/A STEEL |
N/A
|
| 3MM9126WI DUL | N/A Duplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 129900 N29200 lbf | N/A 135700 N30500 lbf | N/A STEEL |
N/A
|
| 3MM9126WI DUH | N/A Duplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 129900 N29200 lbf | N/A 135700 N30500 lbf | N/A STEEL |
N/A
|
| 2MMC9126WICRTUX | N/A Triplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 15 º | N/A 121930 N27400 lbf | N/A 143200 N32200 lbf | N/A Ceramic |
N/A
|
| 2MMC9126WICRSUX | N/A Single | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 121930 N27400 lbf | N/A 143200 N32200 lbf | N/A Ceramic |
N/A
|
| 2MMC9126WICRQUX | N/A Quadruplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 15 º | N/A 121930 N27400 lbf | N/A 143200 N32200 lbf | N/A Ceramic |
N/A
|
| 2MMC9126WICRDUX | N/A Duplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 121930 N27400 lbf | N/A 143200 N32200 lbf | N/A Ceramic |
N/A
|
| 2MMC9126WI DUL | N/A Duplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 121930 N27400 lbf | N/A 143200 N32200 lbf | N/A Ceramic |
N/A
|
| 2MM9126WIDULFS637 | N/A Duplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 137000 N30800 lbf | N/A 143200 N32200 lbf | N/A STEEL |
N/A
|
| 2MM9126WICRTUX | N/A Triplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 15 º | N/A 137000 N30800 lbf | N/A 143200 N32200 lbf | N/A STEEL |
N/A
|
| 2MM9126WICRSUX | N/A Single | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 137000 N30800 lbf | N/A 143200 N32200 lbf | N/A STEEL |
N/A
|
| 2MM9126WICRQUX | N/A Quadruplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 15 º | N/A 137000 N30800 lbf | N/A 143200 N32200 lbf | N/A STEEL |
N/A
|
| 2MM9126WICRDUX | N/A Duplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 137000 N30800 lbf | N/A 143200 N32200 lbf | N/A STEEL |
N/A
|
| 2MM9126WI SUM | N/A Single | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 137000 N30800 lbf | N/A 143200 N32200 lbf | N/A STEEL |
N/A
|
| 2MM9126WI SUL | N/A Single | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 137000 N30800 lbf | N/A 143200 N32200 lbf | N/A STEEL |
N/A
|
| 2MM9126WI QUM | N/A Quadruplex | N/A 130 mm | N/A 200 mm7.874 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 15 º | N/A 137000 N30800 lbf | N/A 143200 N32200 lbf | N/A STEEL |
N/A
|
| 2MM226WICRSUH | N/A Single | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 222400 N50000 lbf | N/A 238200 N53500 lbf | N/A STEEL |
N/A
|
| 2MMC226WICRSUH | N/A Single | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 197400 N44400 lbf | N/A 238200 N53500 lbf | N/A Ceramic |
N/A
|
| 3MMC226WICRSUH | N/A Single | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 188800 N42500 lbf | N/A 226800 N51000 lbf | N/A Ceramic |
N/A
|