The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM226WICRSUH | N/A Single | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 211300 N47500 lbf | N/A 226800 N51000 lbf | N/A STEEL |
N/A
|
| 2MM226WICRDUH | N/A Duplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 222400 N50000 lbf | N/A 238200 N53500 lbf | N/A STEEL |
N/A
|
| 2MMC226WICRDUH | N/A Duplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 197400 N44400 lbf | N/A 238200 N53500 lbf | N/A Ceramic |
N/A
|
| 3MMC226WICRDUH | N/A Duplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 188800 N42500 lbf | N/A 226800 N51000 lbf | N/A Ceramic |
N/A
|
| 3MM226WICRDUH | N/A Duplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 211300 N47500 lbf | N/A 226800 N51000 lbf | N/A STEEL |
N/A
|
| 2MM226WICRTUH | N/A Triplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 222400 N50000 lbf | N/A 238200 N53500 lbf | N/A STEEL |
N/A
|
| 2MMC226WICRTUH | N/A Triplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 197400 N44400 lbf | N/A 238200 N53500 lbf | N/A Ceramic |
N/A
|
| 3MMC226WICRTUH | N/A Triplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 188800 N42500 lbf | N/A 226800 N51000 lbf | N/A Ceramic |
N/A
|
| 3MM226WICRTUH | N/A Triplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 211300 N47500 lbf | N/A 226800 N51000 lbf | N/A STEEL |
N/A
|
| 2MM226WICRQUH | N/A Quadruplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 160 mm6.2992 in | N/A 15 º | N/A 222400 N50000 lbf | N/A 238200 N53500 lbf | N/A STEEL |
N/A
|
| 2MMC226WICRQUH | N/A Quadruplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 160 mm6.2992 in | N/A 15 º | N/A 197400 N44400 lbf | N/A 238200 N53500 lbf | N/A Ceramic |
N/A
|
| 3MMC226WICRQUH | N/A Quadruplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 160 mm6.2992 in | N/A 25 º | N/A 188800 N42500 lbf | N/A 226800 N51000 lbf | N/A Ceramic |
N/A
|
| 3MM226WICRQUH | N/A Quadruplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 160 mm6.2992 in | N/A 25 º | N/A 211300 N47500 lbf | N/A 226800 N51000 lbf | N/A STEEL |
N/A
|
| 2MM226WICRSUM | N/A Single | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 222400 N50000 lbf | N/A 238200 N53500 lbf | N/A STEEL |
N/A
|
| 2MMC226WICRSUM | N/A Single | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 197400 N44400 lbf | N/A 238200 N53500 lbf | N/A Ceramic |
N/A
|
| 3MMC226WICRSUM | N/A Single | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 188800 N42500 lbf | N/A 226800 N51000 lbf | N/A Ceramic |
N/A
|
| 3MM226WICRSUM | N/A Single | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 211300 N47500 lbf | N/A 226800 N51000 lbf | N/A STEEL |
N/A
|
| 2MM226WICRDUM | N/A Duplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 222400 N50000 lbf | N/A 238200 N53500 lbf | N/A STEEL |
N/A
|
| 2MMC226WICRDUM | N/A Duplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 197400 N44400 lbf | N/A 238200 N53500 lbf | N/A Ceramic |
N/A
|
| 3MMC226WICRDUM | N/A Duplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 188800 N42500 lbf | N/A 226800 N51000 lbf | N/A Ceramic |
N/A
|
| 3MM226WICRDUM | N/A Duplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 211300 N47500 lbf | N/A 226800 N51000 lbf | N/A STEEL |
N/A
|
| 2MM226WICRTUM | N/A Triplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 222400 N50000 lbf | N/A 238200 N53500 lbf | N/A STEEL |
N/A
|
| 2MMC226WICRTUM | N/A Triplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 15 º | N/A 197400 N44400 lbf | N/A 238200 N53500 lbf | N/A Ceramic |
N/A
|
| 3MMC226WICRTUM | N/A Triplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 188800 N42500 lbf | N/A 226800 N51000 lbf | N/A Ceramic |
N/A
|
| 3MM226WICRTUM | N/A Triplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 120 mm4.7244 in | N/A 25 º | N/A 211300 N47500 lbf | N/A 226800 N51000 lbf | N/A STEEL |
N/A
|