Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 341 342 343 344 345 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM226WICRQUM N/A Quadruplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 15 º N/A 222400 N50000 lbf N/A 238200 N53500 lbf N/A STEEL N/A
2MMC226WICRQUM N/A Quadruplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 15 º N/A 197400 N44400 lbf N/A 238200 N53500 lbf N/A Ceramic N/A
3MMC226WICRQUM N/A Quadruplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 25 º N/A 188800 N42500 lbf N/A 226800 N51000 lbf N/A Ceramic N/A
3MM226WICRQUM N/A Quadruplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 25 º N/A 211300 N47500 lbf N/A 226800 N51000 lbf N/A STEEL N/A
2MM226WICRSUL N/A Single N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 15 º N/A 222400 N50000 lbf N/A 238200 N53500 lbf N/A STEEL N/A
2MMC226WICRSUL N/A Single N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 15 º N/A 197400 N44400 lbf N/A 238200 N53500 lbf N/A Ceramic N/A
3MMC226WICRSUL N/A Single N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 25 º N/A 188800 N42500 lbf N/A 226800 N51000 lbf N/A Ceramic N/A
3MM226WICRSUL N/A Single N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 25 º N/A 211300 N47500 lbf N/A 226800 N51000 lbf N/A STEEL N/A
2MM226WICRDUL N/A Duplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 15 º N/A 222400 N50000 lbf N/A 238200 N53500 lbf N/A STEEL N/A
2MMC226WICRDUL N/A Duplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 15 º N/A 197400 N44400 lbf N/A 238200 N53500 lbf N/A Ceramic N/A
3MMC226WICRDUL N/A Duplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 25 º N/A 188800 N42500 lbf N/A 226800 N51000 lbf N/A Ceramic N/A
3MM226WICRDUL N/A Duplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 25 º N/A 211300 N47500 lbf N/A 226800 N51000 lbf N/A STEEL N/A
2MM226WICRTUL N/A Triplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 120 mm4.7244 in N/A 15 º N/A 222400 N50000 lbf N/A 238200 N53500 lbf N/A STEEL N/A
2MMC226WICRTUL N/A Triplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 120 mm4.7244 in N/A 15 º N/A 197400 N44400 lbf N/A 238200 N53500 lbf N/A Ceramic N/A
3MMC226WICRTUL N/A Triplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 120 mm4.7244 in N/A 25 º N/A 188800 N42500 lbf N/A 226800 N51000 lbf N/A Ceramic N/A
3MM226WICRTUL N/A Triplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 120 mm4.7244 in N/A 25 º N/A 211300 N47500 lbf N/A 226800 N51000 lbf N/A STEEL N/A
2MM226WICRQUL N/A Quadruplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 15 º N/A 222400 N50000 lbf N/A 238200 N53500 lbf N/A STEEL N/A
2MMC226WICRQUL N/A Quadruplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 15 º N/A 197400 N44400 lbf N/A 238200 N53500 lbf N/A Ceramic N/A
3MMC226WICRQUL N/A Quadruplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 25 º N/A 188800 N42500 lbf N/A 226800 N51000 lbf N/A Ceramic N/A
3MM226WICRQUL N/A Quadruplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 25 º N/A 211300 N47500 lbf N/A 226800 N51000 lbf N/A STEEL N/A
3MM226WICRTUX N/A Triplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 120 mm4.7244 in N/A 25 º N/A 211300 N47500 lbf N/A 226800 N51000 lbf N/A STEEL N/A
3MM226WICRSUX N/A Single N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 40 mm1.5748 in N/A 25 º N/A 211300 N47500 lbf N/A 226800 N51000 lbf N/A STEEL N/A
3MM226WICRQUX N/A Quadruplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 160 mm6.2992 in N/A 25 º N/A 211300 N47500 lbf N/A 226800 N51000 lbf N/A STEEL N/A
3MM226WICRDUX N/A Duplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 25 º N/A 211300 N47500 lbf N/A 226800 N51000 lbf N/A STEEL N/A
2MM226WICRTUX N/A Triplex N/A 130 mm N/A 230 mm9.0551 in N/A 40 mm1.5748 in N/A 120 mm4.7244 in N/A 15 º N/A 222400 N50000 lbf N/A 238200 N53500 lbf N/A STEEL N/A
Unit of Measure
« 341 342 343 344 345 »