The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM226WICRSUX | N/A Single | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 222400 N50000 lbf | N/A 238200 N53500 lbf | N/A STEEL |
N/A
|
| 2MM226WICRQUX | N/A Quadruplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 160 mm6.2992 in | N/A 15 º | N/A 222400 N50000 lbf | N/A 238200 N53500 lbf | N/A STEEL |
N/A
|
| 2MM226WICRDUX | N/A Duplex | N/A 130 mm | N/A 230 mm9.0551 in | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 222400 N50000 lbf | N/A 238200 N53500 lbf | N/A STEEL |
N/A
|
| 2MM9328WICRSUH | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 91600 N20600 lbf | N/A 80700 N18200 lbf | N/A STEEL |
N/A
|
| 2MMC9328WICRSUH | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 81500 N18300 lbf | N/A 80700 N18200 lbf | N/A Ceramic |
N/A
|
| 3MM9328WICRSUH | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 85400 N19200 lbf | N/A 76000 N17100 lbf | N/A STEEL |
N/A
|
| 3MMC9328WICRSUH | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 76000 N17100 lbf | N/A 76000 N17100 lbf | N/A Ceramic |
N/A
|
| 2MM9328WICRDUH | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 91600 N20600 lbf | N/A 80700 N18200 lbf | N/A STEEL |
N/A
|
| 2MMC9328WICRDUH | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 81500 N18300 lbf | N/A 80700 N18200 lbf | N/A Ceramic |
N/A
|
| 3MM9328WICRDUH | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 85400 N19200 lbf | N/A 76000 N17100 lbf | N/A STEEL |
N/A
|
| 3MMC9328WICRDUH | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 76000 N17100 lbf | N/A 76000 N17100 lbf | N/A Ceramic |
N/A
|
| 2MM9328WICRTUH | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 91600 N20600 lbf | N/A 80700 N18200 lbf | N/A STEEL |
N/A
|
| 2MMC9328WICRTUH | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 81500 N18300 lbf | N/A 80700 N18200 lbf | N/A Ceramic |
N/A
|
| 3MM9328WICRTUH | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 85400 N19200 lbf | N/A 76000 N17100 lbf | N/A STEEL |
N/A
|
| 3MMC9328WICRTUH | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 76000 N17100 lbf | N/A 76000 N17100 lbf | N/A Ceramic |
N/A
|
| 2MM9328WICRQUH | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 91600 N20600 lbf | N/A 80700 N18200 lbf | N/A STEEL |
N/A
|
| 2MMC9328WICRQUH | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 81500 N18300 lbf | N/A 80700 N18200 lbf | N/A Ceramic |
N/A
|
| 3MM9328WICRQUH | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 85400 N19200 lbf | N/A 76000 N17100 lbf | N/A STEEL |
N/A
|
| 3MMC9328WICRQUH | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 76000 N17100 lbf | N/A 76000 N17100 lbf | N/A Ceramic |
N/A
|
| 2MM9328WICRSUM | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 91600 N20600 lbf | N/A 80700 N18200 lbf | N/A STEEL |
N/A
|
| 2MMC9328WICRSUM | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 81500 N18300 lbf | N/A 80700 N18200 lbf | N/A Ceramic |
N/A
|
| 3MM9328WICRSUM | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 85400 N19200 lbf | N/A 76000 N17100 lbf | N/A STEEL |
N/A
|
| 3MMC9328WICRSUM | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 76000 N17100 lbf | N/A 76000 N17100 lbf | N/A Ceramic |
N/A
|
| 2MM9328WICRDUM | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 91600 N20600 lbf | N/A 80700 N18200 lbf | N/A STEEL |
N/A
|
| 2MMC9328WICRDUM | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 81500 N18300 lbf | N/A 80700 N18200 lbf | N/A Ceramic |
N/A
|