The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9328WICRQUL | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 76000 N17100 lbf | N/A 76000 N17100 lbf | N/A Ceramic |
N/A
|
| 3MMC9328WICRTUX | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 76000 N17100 lbf | N/A 76000 N17100 lbf | N/A Ceramic |
N/A
|
| 3MMC9328WICRSUX | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 76000 N17100 lbf | N/A 76000 N17100 lbf | N/A Ceramic |
N/A
|
| 3MMC9328WICRQUX | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 76000 N17100 lbf | N/A 76000 N17100 lbf | N/A Ceramic |
N/A
|
| 3MMC9328WICRDUX | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 76000 N17100 lbf | N/A 76000 N17100 lbf | N/A Ceramic |
N/A
|
| 3MM9328WICRTUX | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 85400 N19200 lbf | N/A 76000 N17100 lbf | N/A STEEL |
N/A
|
| 3MM9328WICRSUX | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 85400 N19200 lbf | N/A 76000 N17100 lbf | N/A STEEL |
N/A
|
| 3MM9328WICRQUX | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 85400 N19200 lbf | N/A 76000 N17100 lbf | N/A STEEL |
N/A
|
| 3MM9328WICRDUX | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 85400 N19200 lbf | N/A 76000 N17100 lbf | N/A STEEL |
N/A
|
| 2MMC9328WICRTUX | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 81500 N18300 lbf | N/A 80700 N18200 lbf | N/A Ceramic |
N/A
|
| 2MMC9328WICRSUX | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 81500 N18300 lbf | N/A 80700 N18200 lbf | N/A Ceramic |
N/A
|
| 2MMC9328WICRQUX | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 81500 N18300 lbf | N/A 80700 N18200 lbf | N/A Ceramic |
N/A
|
| 2MMC9328WICRDUX | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 81500 N18300 lbf | N/A 80700 N18200 lbf | N/A Ceramic |
N/A
|
| 2MM9328WICRTUX | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 91600 N20600 lbf | N/A 80700 N18200 lbf | N/A STEEL |
N/A
|
| 2MM9328WICRTUMFS889 | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 91600 N20600 lbf | N/A 80700 N18200 lbf | N/A STEEL |
N/A
|
| 2MM9328WICRTULFS889 | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 91600 N20600 lbf | N/A 80700 N18200 lbf | N/A STEEL |
N/A
|
| 2MM9328WICRSUX | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 91600 N20600 lbf | N/A 80700 N18200 lbf | N/A STEEL |
N/A
|
| 2MM9328WICRQUX | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 91600 N20600 lbf | N/A 80700 N18200 lbf | N/A STEEL |
N/A
|
| 2MM9328WICRDUX | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 91600 N20600 lbf | N/A 80700 N18200 lbf | N/A STEEL |
N/A
|
| 2MM9128WICRSUH | N/A Single | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 145000 N32600 lbf | N/A 146300 N32900 lbf | N/A STEEL |
N/A
|
| 2MMC9128WICRSUH | N/A Single | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 129050 N29000 lbf | N/A 146300 N32900 lbf | N/A Ceramic |
N/A
|
| 3MM9128WICRSUH | N/A Single | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 137400 N30900 lbf | N/A 138300 N31100 lbf | N/A STEEL |
N/A
|
| 3MMC9128WICRSUH | N/A Single | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 122286 N27500 lbf | N/A 138300 N31100 lbf | N/A Ceramic |
N/A
|
| 2MM9128WICRDUH | N/A Duplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 145000 N32600 lbf | N/A 146300 N32900 lbf | N/A STEEL |
N/A
|
| 2MMC9128WICRDUH | N/A Duplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 129050 N29000 lbf | N/A 146300 N32900 lbf | N/A Ceramic |
N/A
|