Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 351 352 353 354 355 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9128WI SUM N/A Single N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 25 º N/A 137400 N30900 lbf N/A 138300 N31100 lbf N/A STEEL N/A
3MM9128WI DUL N/A Duplex N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 137400 N30900 lbf N/A 138300 N31100 lbf N/A STEEL N/A
3MM9128WI DUH N/A Duplex N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 137400 N30900 lbf N/A 138300 N31100 lbf N/A STEEL N/A
2MMC9128WICRTUX N/A Triplex N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 129050 N29000 lbf N/A 146300 N32900 lbf N/A Ceramic N/A
2MMC9128WICRSUX N/A Single N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 15 º N/A 129050 N29000 lbf N/A 146300 N32900 lbf N/A Ceramic N/A
2MMC9128WICRQUX N/A Quadruplex N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 15 º N/A 129050 N29000 lbf N/A 146300 N32900 lbf N/A Ceramic N/A
2MMC9128WICRDUX N/A Duplex N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 129050 N29000 lbf N/A 146300 N32900 lbf N/A Ceramic N/A
2MMC9128WI DUL N/A Duplex N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 129050 N29000 lbf N/A 146300 N32900 lbf N/A Ceramic N/A
2MM9128WICRTUX N/A Triplex N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 145000 N32600 lbf N/A 146300 N32900 lbf N/A STEEL N/A
2MM9128WICRSUX N/A Single N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 15 º N/A 145000 N32600 lbf N/A 146300 N32900 lbf N/A STEEL N/A
2MM9128WICRQUX N/A Quadruplex N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 15 º N/A 145000 N32600 lbf N/A 146300 N32900 lbf N/A STEEL N/A
2MM9128WICRDUX N/A Duplex N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 145000 N32600 lbf N/A 146300 N32900 lbf N/A STEEL N/A
2MM9128WI SUL N/A Single N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 15 º N/A 145000 N32600 lbf N/A 146300 N32900 lbf N/A STEEL N/A
2MM9128WI DUL N/A Duplex N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 145000 N32600 lbf N/A 146300 N32900 lbf N/A STEEL N/A
2MM9330WICRSUH N/A Single N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 130800 N29400 lbf N/A 119200 N26805 lbf N/A STEEL N/A
2MMC9330WICRSUH N/A Single N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 116400 N26200 lbf N/A 119200 N26805 lbf N/A Ceramic N/A
3MM9330WICRSUH N/A Single N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 122700 N27600 lbf N/A 112400 N25300 lbf N/A STEEL N/A
3MMC9330WICRSUH N/A Single N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 109200 N24500 lbf N/A 112400 N25300 lbf N/A Ceramic N/A
2MM9330WICRDUH N/A Duplex N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 130800 N29400 lbf N/A 119200 N26805 lbf N/A STEEL N/A
2MMC9330WICRDUH N/A Duplex N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 116400 N26200 lbf N/A 119200 N26805 lbf N/A Ceramic N/A
3MM9330WICRDUH N/A Duplex N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 122700 N27600 lbf N/A 112400 N25300 lbf N/A STEEL N/A
3MMC9330WICRDUH N/A Duplex N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 109200 N24500 lbf N/A 112400 N25300 lbf N/A Ceramic N/A
2MM9330WICRTUH N/A Triplex N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 130800 N29400 lbf N/A 119200 N26805 lbf N/A STEEL N/A
2MMC9330WICRTUH N/A Triplex N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 116400 N26200 lbf N/A 119200 N26805 lbf N/A Ceramic N/A
3MM9330WICRTUH N/A Triplex N/A 150 mm N/A 210 mm8.2677 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 122700 N27600 lbf N/A 112400 N25300 lbf N/A STEEL N/A
Unit of Measure
« 351 352 353 354 355 »