Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 356 357 358 359 360 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM230WICRSUH N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
2MM230WICRDUH N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MMC230WICRDUH N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
3MMC230WICRDUH N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
3MM230WICRDUH N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
2MM230WICRTUH N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MMC230WICRTUH N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
3MMC230WICRTUH N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
3MM230WICRTUH N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
2MM230WICRQUH N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MMC230WICRQUH N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
3MMC230WICRQUH N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
3MM230WICRQUH N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
2MM230WICRSUM N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MMC230WICRSUM N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
3MMC230WICRSUM N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
3MM230WICRSUM N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
2MM230WICRDUM N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MMC230WICRDUM N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
3MMC230WICRDUM N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
3MM230WICRDUM N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
2MM230WICRTUM N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MMC230WICRTUM N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
3MMC230WICRTUM N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
3MM230WICRTUM N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
Unit of Measure
« 356 357 358 359 360 »