Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 356 357 358 359 360 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM230WICRQUM N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MMC230WICRQUM N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
3MMC230WICRQUM N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
3MM230WICRQUM N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
2MM230WICRSUL N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MMC230WICRSUL N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
3MMC230WICRSUL N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
3MM230WICRSUL N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
2MM230WICRDUL N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MMC230WICRDUL N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
3MMC230WICRDUL N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
3MM230WICRDUL N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
2MM230WICRTUL N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MMC230WICRTUL N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
3MMC230WICRTUL N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
3MM230WICRTUL N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
2MM230WICRQUL N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MMC230WICRQUL N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A
3MMC230WICRQUL N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A
3MM230WICRQUL N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 25 º N/A 291300 N65500 lbf N/A 291000 N65400 lbf N/A STEEL N/A
2MM230WICRTUX N/A Triplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MM230WICRSUX N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MM230WICRQUX N/A Quadruplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MM230WICRDUX N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MM230WI DUM N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
Unit of Measure
« 356 357 358 359 360 »