Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 356 357 358 359 360 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM230WI DUL N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A
2MM9332WICRSUH N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A
2MMC9332WICRSUH N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A
3MM9332WICRSUH N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A
3MMC9332WICRSUH N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A
2MM9332WICRDUH N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A
2MMC9332WICRDUH N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A
3MM9332WICRDUH N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A
3MMC9332WICRDUH N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A
2MM9332WICRTUH N/A Triplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A
2MMC9332WICRTUH N/A Triplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A
3MM9332WICRTUH N/A Triplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A
3MMC9332WICRTUH N/A Triplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A
2MM9332WICRQUH N/A Quadruplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A
2MMC9332WICRQUH N/A Quadruplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A
3MM9332WICRQUH N/A Quadruplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A
3MMC9332WICRQUH N/A Quadruplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A
2MM9332WICRSUM N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A
2MMC9332WICRSUM N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A
3MM9332WICRSUM N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A
3MMC9332WICRSUM N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A
2MM9332WICRDUM N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A
2MMC9332WICRDUM N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A
3MM9332WICRDUM N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A
3MMC9332WICRDUM N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A
Unit of Measure
« 356 357 358 359 360 »