The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9132WICRTUL | N/A Triplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A
|
| 3MMC9132WICRTUL | N/A Triplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 162690 N36580 lbf | N/A 179300 N40300 lbf | N/A Ceramic |
N/A
|
| 2MM9132WICRQUL | N/A Quadruplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 192600 N43300 lbf | N/A 189500 N42600 lbf | N/A STEEL |
N/A
|
| 2MMC9132WICRQUL | N/A Quadruplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 171414 N38540 lbf | N/A 189500 N42600 lbf | N/A Ceramic |
N/A
|
| 3MM9132WICRQUL | N/A Quadruplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A
|
| 3MMC9132WICRQUL | N/A Quadruplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 162690 N36580 lbf | N/A 179300 N40300 lbf | N/A Ceramic |
N/A
|
| 3MM9132WICRTUX | N/A Triplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A
|
| 3MM9132WICRSUX | N/A Single | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A
|
| 3MM9132WICRQUX | N/A Quadruplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A
|
| 3MM9132WICRDUX | N/A Duplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A
|
| 3MM9132WI DUM | N/A Duplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A
|
| 3MM9132WI DUL | N/A Duplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 182800 N41100 lbf | N/A 179300 N40300 lbf | N/A STEEL |
N/A
|
| 2MM9132WICRTUX | N/A Triplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 15 º | N/A 192600 N43300 lbf | N/A 189500 N42600 lbf | N/A STEEL |
N/A
|
| 2MM9132WICRSUX | N/A Single | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 192600 N43300 lbf | N/A 189500 N42600 lbf | N/A STEEL |
N/A
|
| 2MM9132WICRQUX | N/A Quadruplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 192600 N43300 lbf | N/A 189500 N42600 lbf | N/A STEEL |
N/A
|
| 2MM9132WICRDUX | N/A Duplex | N/A 160 mm | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 192600 N43300 lbf | N/A 189500 N42600 lbf | N/A STEEL |
N/A
|
| 2MM9334WICRSUH | N/A Single | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 153600 N34500 lbf | N/A 133700 N30100 lbf | N/A STEEL |
N/A
|
| 2MMC9334WICRSUH | N/A Single | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 136700 N30700 lbf | N/A 133700 N30100 lbf | N/A Ceramic |
N/A
|
| 3MM9334WICRSUH | N/A Single | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 143000 N32200 lbf | N/A 126000 N28300 lbf | N/A STEEL |
N/A
|
| 3MMC9334WICRSUH | N/A Single | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 127500 N28700 lbf | N/A 126000 N28300 lbf | N/A Ceramic |
N/A
|
| 2MM9334WICRDUH | N/A Duplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 153600 N34500 lbf | N/A 133700 N30100 lbf | N/A STEEL |
N/A
|
| 2MMC9334WICRDUH | N/A Duplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 136700 N30700 lbf | N/A 133700 N30100 lbf | N/A Ceramic |
N/A
|
| 3MM9334WICRDUH | N/A Duplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 143000 N32200 lbf | N/A 126000 N28300 lbf | N/A STEEL |
N/A
|
| 3MMC9334WICRDUH | N/A Duplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 127500 N28700 lbf | N/A 126000 N28300 lbf | N/A Ceramic |
N/A
|
| 2MM9334WICRTUH | N/A Triplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 153600 N34500 lbf | N/A 133700 N30100 lbf | N/A STEEL |
N/A
|