Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 366 367 368 369 370 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9134WICRSUH N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A
3MMC9134WICRSUH N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 25 º N/A 207014 N46550 lbf N/A 221000 N49700 lbf N/A Ceramic N/A
2MM9134WICRDUH N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A
2MMC9134WICRDUH N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 15 º N/A 218500 N49128 lbf N/A 234000 N52600 lbf N/A Ceramic N/A
3MM9134WICRDUH N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A
3MMC9134WICRDUH N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 25 º N/A 207014 N46550 lbf N/A 221000 N49700 lbf N/A Ceramic N/A
2MM9134WICRTUH N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A
2MMC9134WICRTUH N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 15 º N/A 218500 N49128 lbf N/A 234000 N52600 lbf N/A Ceramic N/A
3MM9134WICRTUH N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A
3MMC9134WICRTUH N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 25 º N/A 207014 N46550 lbf N/A 221000 N49700 lbf N/A Ceramic N/A
2MM9134WICRQUH N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A
2MMC9134WICRQUH N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 15 º N/A 218500 N49128 lbf N/A 234000 N52600 lbf N/A Ceramic N/A
3MM9134WICRQUH N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A
3MMC9134WICRQUH N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 25 º N/A 207014 N46550 lbf N/A 221000 N49700 lbf N/A Ceramic N/A
2MM9134WICRSUM N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A
2MMC9134WICRSUM N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 15 º N/A 218500 N49128 lbf N/A 234000 N52600 lbf N/A Ceramic N/A
3MM9134WICRSUM N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A
3MMC9134WICRSUM N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 25 º N/A 207014 N46550 lbf N/A 221000 N49700 lbf N/A Ceramic N/A
2MM9134WICRDUM N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A
2MMC9134WICRDUM N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 15 º N/A 218500 N49128 lbf N/A 234000 N52600 lbf N/A Ceramic N/A
3MM9134WICRDUM N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A
3MMC9134WICRDUM N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 25 º N/A 207014 N46550 lbf N/A 221000 N49700 lbf N/A Ceramic N/A
2MM9134WICRTUM N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A
2MMC9134WICRTUM N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 15 º N/A 218500 N49128 lbf N/A 234000 N52600 lbf N/A Ceramic N/A
3MM9134WICRTUM N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A
Unit of Measure
« 366 367 368 369 370 »